1

UP-S. 66. FT5 - Foot valve, PVC-U body, BSP female thread, O-Rings in FPM

Manufacturer CEPEX
Description Foot valve, PVC-U body, BSP female thread, O-Rings in FPM, UP-S. 66. FT5 - G: 3/8", Code: 18741
Part number 05 66 616 VI
Part number1 18741
Material PVC
Product selection
Selector G CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 3/8" 18741 05 66 616 VI 15 16 14 107 52
2 ½" 18742 05 66 620 VI 15 16 16 107 52
3 ¾" 18743 05 66 625 VI 20 16 19 130 62
4 1" 18744 05 66 632 VI 25 16 22 154 70
5 1¼" 18745 05 66 640 VI 32 16 26 176 84
6 1½" 18746 05 66 650 VI 40 16 31 202 94
7 2" 18747 05 66 663 VI 50 16 38 239 117
8 2½" 18748 05 66 675 VI 65 10 44 306 148
9 3" 18749 05 66 690 VI 80 10 51 362 179
10 4" 18750 05 66 710 VI 80 10 61 367 179
G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX
Users Who Downloaded This Product Also Downloaded
Page