1

UP. 92. MT. M - Flowmeter, tube in Syrene Methyl Methalcrylate Copolymer, BSP male thread

Manufacturer CEPEX
Description Flowmeter, tube in Syrene Methyl Methalcrylate Copolymer, BSP male thread G= ½" mm, GPM= 0,04 - 0,44
Part number 05 92 420A
Part number1 20217
Product selection
Selector G CODE REF. GPM l/h
1 ½" 20217 05 92 420A 0,04 - 0,44 10 - 100
2 ½" 20218 05 92 420B 0,06 - 0,66 16 - 160
3 ½" 20219 05 92 420C 0,1 -1,1 25 - 250
4 ¾" 20220 05 92 425A 0,2 - 1,8 40 - 400
5 ¾" 20221 05 92 425B 0,3 - 2,7 60 - 630
6 ¾" 20222 05 92 425C 0,4 - 4,4 100 - 1000
G
CODE
REF.
GPM
l/h
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX