1

UP. 89. SF6 - Extreme diaphragm valve, Body in PVC-U, Female solvent socket, O-rings and membrane in EPDM

Manufacturer CEPEX
Description Extreme diaphragm valve, Body in PVC-U, Female solvent socket, O-rings and membrane in EPDM, UP. 89. SF6 - D: 20, Code: 54817
Part number 0589120
Part number1 54817
Material PVC-U
DN (mm) 15
PN (bar) 10
Product selection
Selector DN (mm) D (mm) PN (bar) CODE REF. A (mm) E (mm) G (mm) H (mm)
1 15 20 10 54817 0589120 133 41 144 81
2 20 25 10 54818 0589125 159 52 144 81
3 25 32 10 56663 0589132 166 60 189 96
4 32 40 10 56664 0589140 192 74 189 96
5 40 50 10 56675 0589150 222 80 252 130
6 50 63 10 56676 0589163 266 100 252 130
DN (mm)
D (mm)
PN (bar)
CODE
REF.
A (mm)
E (mm)
G (mm)
H (mm)
Contact the supplier
CEPEX Fluid handling experts
CEPEX