PPH. 84XT. SS. VI - Extreme Butterfly valve, PP - GF body, Green dot, Joint in FPM®, Stainless steel shaft (AISI 630), Disc in PP-H, PP handle
1

PPH. 84XT. SS. VI - Extreme Butterfly valve, PP - GF body, Green dot, Joint in FPM®, Stainless steel shaft (AISI 630), Disc in PP-H, PP handle

Manufacturer CEPEX
Description Extreme Butterfly valve, PP - GF body, Green dot, Joint in FPM®, Stainless steel shaft (AISI 630), Disc in PP-H, PP handle, PPH. 84XT. SS. VI - D: 50, Code: 66739
Part number 1184050VXT
Part number1 66739
Material PVC
Product selection
CAD Selector D Code REF. PN
No CAD available 1 50 66739 1184050VXT 10
2 63 - 75 61962 1184075VXT 10
3 90 61963 1184090VXT 10
4 110 61964 1184110VXT 10
5 125 - 140 61965 1184140VXT 10
6 160 61966 1184160VXT 10
7 200 - 225 61967 1184200VXT 10
D
Code
REF.
PN
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX