1

UP. 73XT. SM7 - Extreme ball valve, PVC-U body, Male solvent socket, Metric series, Seating joints in PTFE, O-Rings in FPM

Manufacturer CEPEX
Description Extreme ball valve, PVC-U body, Male solvent socket, Metric series, Seating joints in PTFE, O-Rings in FPM, UP. 73XT. SM7 - D:16, Code 67413
Part number 6073216VXT
Part number1 67413
Material PVC
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 16 67413 6073216VXT 10 16 13 87 50
2 20 67414 6073220VXT 15 16 16 87 50
3 25 67415 6073225VXT 20 16 19 101 61
4 32 67416 6073232VXT 25 16 22 122 70
5 40 67417 6073240VXT 32 16 26 135 81
6 50 67418 6073250VXT 40 16 31 149 96
7 63 67419 6073263VXT 50 16 38 174 118
D (mm)
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX