1

UP. 73MPXT. FT7 - Extreme ball valve, PVC-U body, BSP female thread, Metric series, Seating joints in PTFE, O-Rings in FPM, Throttle plate, Green dot

Manufacturer CEPEX
Description Extreme ball valve, PVC-U body, BSP female thread, Metric series, Seating joints in PTFE, O-Rings in FPM, Throttle plate, Green dot, UP. 73MPXT. FT7 - D: 2"1/2, Code: 64685
Part number 6073675MPVXT
Part number1 64685
Material PVC-U
DN (mm) 65
PN (bar) 10
Product selection
Selector D REF. CODE DN (mm) PN (bar) L1 (mm) H1 (mm) E (mm) F (mm) M1 (mm) M2 (mm)
1 2"1/2 6073675MPVXT 64685 65 10 27 216 146 137 220 56
2 3" 6073690MPVXT 64686 80 10 30 256 176 153 220 56
3 4" 6073711MPVXT 64687 100 10 63 268 228 215 220 56
D
REF.
CODE
DN (mm)
PN (bar)
L1 (mm)
H1 (mm)
E (mm)
F (mm)
M1 (mm)
M2 (mm)
Contact the supplier
CEPEX Fluid handling experts
CEPEX