1

UP. 73XT. FT7 - Extreme ball valve, PVC-U body, BSP female thread, Metric series, Seating joints in PTFE, O-Rings in FPM, Green dot

Manufacturer CEPEX
Description Extreme ball valve, PVC-U body, BSP female thread, Metric series, Seating joints in PTFE, O-Rings in FPM, Green dot, UP. 73XT. FT7 - G: 3/8", Code: 64678
Part number 6073616VXT
Part number1 64678
Material PVC
Product selection
Selector G CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 3/8" 64678 6073616VXT 10 16 8.5 102 50
2 1/2" 64679 6073620VXT 15 16 13.5 102 50
3 3/4" 64680 6073625VXT 20 16 15.5 120 61
4 1" 64681 6073632VXT 25 16 18.5 139 70
5 1"1/4 64682 6073640VXT 32 16 20 156 81
6 1"1/2 64683 6073650VXT 40 16 20 170 96
7 2" 64684 6073663VXT 50 16 24 197 118
G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX