1

UP. 73XT. FT6 - Extreme ball valve, PVC-U body, BSP female thread, Metric series, Seating joints in PTFE, O-Rings in food grade EPDM, Black dot

Manufacturer CEPEX
Description Extreme ball valve, PVC-U body, BSP female thread, Metric series, Seating joints in PTFE, O-Rings in food grade EPDM, Black dot, UP. 73XT. FT6 - G:3/8", Code 64602
Part number 6073616XT
Part number1 64602
Material PVC
Internal thread 3/8"
Outer diameter 50 mm
Height 102 mm
Nominal flow 10 mm
Nominal pressure 16 bar
Omniclass number 23.27.33.13
Product selection
Selector G CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 3/8" 64602 6073616XT 10 16 8.5 102 50
2 1/2" 64603 6073620XT 15 16 13.5 102 50
3 3/4" 64604 6073625XT 20 16 15.5 120 61
4 1" 64605 6073632XT 25 16 18.5 139 70
5 1"1/4 64606 6073640XT 32 16 20 156 81
6 1"1/2 64607 6073650XT 40 16 20 170 96
7 2" 64608 6073663XT 50 16 24 197 118
G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX