1

CP. 73XT. SM6 - Extreme ball valve, PVC-C body, Male solvent socket, Metric series, Seating joints in PTFE, O-Rings in food grade EPDM

Manufacturer CEPEX
Description Extreme ball valve, PVC-C body, Male solvent socket, Metric series, Seating joints in PTFE, O-Rings in food grade EPDM, CP. 73XT. SM6 - D:16, Code 67420
Part number 3673216XT
Part number1 67420
Material PVC
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 16 67420 3673216XT 10 16 13 87 50
2 20 66875 3673220XT 15 16 16 87 50
3 25 66876 3673225XT 20 16 19 101 61
4 32 66877 3673232XT 25 16 22 122 70
5 40 66878 3673240XT 32 16 26 135 81
6 50 66879 3673250XT 40 16 31 149 96
7 63 66880 3673263XT 50 16 38 174 118
D (mm)
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX
Users Who Downloaded This Product Also Downloaded
Page