1

CP. 73XT. FLG7 - Extreme ball valve, PVC-C body, Flanges, Metric series, Seating joints in PTFE, O-Rings in FPM

Manufacturer CEPEX
Description Extreme ball valve, PVC-C body, Flanges, Metric series, Seating joints in PTFE, O-Rings in FPM, CP. 73XT. FLG7 - D: 20, Code: 64851
Part number 3669220VXT
Part number1 64851
Material PVC-C
DN (mm) 15
PN (bar) 16
Product selection
Selector D (mm) REF. CODE DN (mm) PN (bar) F (mm) H4 (mm) E1 (mm)
1 20 3669220VXT 64851 15 16 65 130 95
2 25 3669225VXT 64852 20 16 75 150 105
3 32 3669232VXT 64853 25 16 85 160 115
4 40 3669240VXT 64854 32 16 100 180 140
5 50 3669250VXT 64855 40 16 110 195 150
6 63 3669263VXT 64856 50 16 125 223 165
D (mm)
REF.
CODE
DN (mm)
PN (bar)
F (mm)
H4 (mm)
E1 (mm)
Contact the supplier
CEPEX Fluid handling experts
CEPEX