1

PPH. 73XT. FTF6 - Extreme ball valve, PP-H body, Fusion socket, Seating joints in PTFE, O-Rings in food grade EPDM

Manufacturer CEPEX
Description Extreme ball valve, PP-H body, Fusion socket, Seating joints in PTFE, O-Rings in food grade EPDM, PPH. 73XT. FTF6 - D: 16, Code: 64910
Part number 3973016XT
Part number1 64910
Material PVC
Product selection
Selector CODE REF. D DN (mm) PN (bar) L (mm) H (mm) E (mm)
2 64910 3973016XT 16 15 10 14.5 101 50
3 64911 3973020XT 20 15 10 15.5 101 50
4 64912 3973025XT 25 20 10 17 118 61
5 64913 3973032XT 32 25 10 19 136 70
6 64914 3973040XT 40 32 10 21.5 151 81
7 64915 3973050XT 50 40 10 24.5 165 96
11 64916 3973063XT 63 50 10 28.5 190 118
CODE
REF.
D
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX