1

CP. 73XT. SF6 - Extreme ball valve, CORZAN PVC-C body, Female solvent socket, Metric series, Seating joints in PTFE, O-Rings in EPDM, Black dot

Manufacturer CEPEX
Description Extreme ball valve, CORZAN PVC-C body, Female solvent socket, Metric series, Seating joints in PTFE, O-Rings in EPDM, Black dot, CP. 73XT. SF6 - D: 20, Code: 64864
Part number 3673016XT
Part number1 64864
Material PVC
Diameter 20 mm
Outer diameter 50 mm
Length 102 mm
Nominal flow 15 mm
Nominal pressure 16 bar
Omniclass number 23.27.33.13
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 20 64864 3673016XT 15 16 15.5 102 50
2 25 64865 3673020XT 20 16 17 102 61
3 32 64866 3673025XT 25 16 20 120 70
4 40 64867 3673032XT 32 16 23 139 81
5 50 64868 3673040XT 40 16 27.5 156 96
6 63 64869 3673050XT 50 16 32 170 118
D (mm)
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX