1

CP. 73XT. FT6 - Extreme ball valve, CORZAN PVC-C body, BSP female thread, Seating joints in PTFE, O-Rings in EPDM, Black dot

Manufacturer CEPEX
Description Extreme ball valve, CORZAN PVC-C body, BSP female thread, Seating joints in PTFE, O-Rings in EPDM, Black dot, CP. 73XT. FT6 - G: 3/8", Code: 65146
Part number 3673616XT
Part number1 65146
Material PVC
Product selection
Selector G CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 3/8" 65146 3673616XT 10 16 8.5 102 50
2 1/2" 65147 3673620XT 15 16 13.5 102 50
3 3/4" 65148 3673625XT 20 16 15.5 120 61
4 1" 65149 3673632XT 25 16 18.5 139 70
5 1"1/4 65150 3673640XT 32 16 20 156 81
6 1"1/2 65151 3673650XT 40 16 20 170 96
7 2" 65152 3673663XT 50 16 24 197 118
G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX