1

PP-P. 35. CP - Composite Pipe Adaptor

Manufacturer CEPEX
Description Composite Pipe Adaptor, PP-P.35.CP - D: 12-16, Code: 24791
Part number 11 35 016
Part number1 24791
Material PP
Product selection
Selector D (mm) CODE REF. A (mm) B (mm) C (mm) D (mm)
1 12-16 24791 11 35 016 13.3 16 17 47
2 16-20 24792 11 35 020 16.8 20 17 46
3 20-25 24793 11 35 025 21.6 25 21 57
4 25-32 24794 11 35 032 27.6 32 24 68
D (mm)
CODE
REF.
A (mm)
B (mm)
C (mm)
D (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX