1

CP. 84. SS. FGEP - Butterfly valve, PP - GF body, Blue dot, Joint in food grade EPDM, Stainless steel shaft (AISI 630), Disc in PVC-C, PP handle

Manufacturer CEPEX
Description Butterfly valve, PP - GF body, Blue dot, Joint in food grade EPDM, Stainless steel shaft (AISI 630), Disc in PVC-C, PP handle, CP. 84. SS. FGEP - D: 63 - 75, Code: 34480
Part number 35 84 075
Part number1 34480
Material PVC
Diameter 63 - 75
Nominal pressure 10
Omniclass number 23.27.33.13
Product selection
Selector D Code REF. PN
1 63 - 75 34480 35 84 075 10
2 90 34481 35 84 090 10
3 110 33961 35 84 110 10
4 125 - 140 34482 35 84 140 10
5 160 34483 35 84 160 10
6 200 - 225 34484 35 84 200 10
D
Code
REF.
PN
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX