1

UP. 23. PE - Bush connection, PE conection, Metric series

Manufacturer CEPEX
Description Bush connection, PE connection, Metric series, UP. 23. PE - D: 16, Code: 23128
Part number 05 23 416
Part number1 23128
Material PE
Diameter 16 mm
Outer diameter 52 mm
Length 59 mm
Nominal flow 10 mm
Nominal pressure 10 bar
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) H (mm) F (mm) E (mm)
1 16 23128 05 23 416 10 10 59 52 47
2 20 23129 05 23 420 15 10 59 52 47
3 25 23130 05 23 425 20 10 75 62 56
4 32 23131 05 23 432 25 10 87 70 65
5 40 23132 05 23 440 32 10 105 85 81
6 50 23133 05 23 450 40 10 112 92 92
7 63 23134 05 23 463 50 10 125 111 114
8 75 23135 05 23 475 65 10 148 160 128
D (mm)
CODE
REF.
DN (mm)
PN (bar)
H (mm)
F (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX