1

PE. 21. BW11 - Bush connection, PE 100 connection, Metric series, SDR 11

Manufacturer CEPEX
Description Bush connection, PE 100 connection, Metric series, PE. 21. BW11 - D:20, Code 29399
Part number 45 21 020
Part number1 29399
Material PVC
Diameter 20 mm
Outer diameter 37 mm
Length 62 mm
Nominal flow 15 mm
Nominal pressure 16 bar
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) A (mm) B (mm) C (mm) E (mm)
1 20 29399 45 21 020 15 16 2.3 45 62 37
2 25 29400 45 21 025 20 16 2.3 47 67 43
3 32 29401 45 21 032 25 16 3 50 70 51
4 40 29402 45 21 040 32 16 3.7 51 77 63
5 50 29403 45 21 050 40 16 4.6 61 86 77
6 63 29404 45 21 063 50 16 5.8 69 104 93
7 75 29405 45 21 075 65 16 6.8 76 106 118
8 90 29406 45 21 090 80 16 8.2 85 115 144
9 110 29407 45 21 110 80 16 10 95 135 188
D (mm)
CODE
REF.
DN (mm)
PN (bar)
A (mm)
B (mm)
C (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX