1

CP. 22. FT.VA - Bush connection, BSP female thread

Manufacturer CEPEX
Description Bush connection, BSP female thread, CP. 22. FT.VA - G: 3/8", Code: 32735
Part number 35 22 616 VA
Part number1 32735
Material PVC
Product selection
Selector G CODE REF. DN (mm) PN (bar) H (mm) L (mm) E (mm)
1 3/8" 32735 35 22 616 VA 10 10 21 14 37
2 ½" 22293 35 22 620 VA 15 10 21 16 37
3 ¾" 22294 35 22 625 VA 20 10 27 19 43
4 1" 22295 35 22 632 VA 25 10 30 22 51
5 1¼" 22296 35 22 640 VA 32 10 36 26 62
6 1½" 22297 35 22 650 VA 40 10 43 31 73
7 2" 22298 35 22 663 VA 50 10 51 35 93
8 2½" 22299 35 22 675 VA 65 10 57 42 118
9 3" 22300 35 22 690 VA 80 10 64 42 144
10 4" 22301 35 22 711 VA 100 10 82 61 188
G
CODE
REF.
DN (mm)
PN (bar)
H (mm)
L (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX