1

UP-B. 66. FT5 - Ball foot valve, PVC-U body, BSP female thread, O-Rings in FPM

Manufacturer CEPEX
Description Ball foot valve, PVC-U body, BSP female thread, O-Rings in FPM, UP-B. 66. FT5 - G: ½", Code: 27564
Part number 05 66 420 VI
Part number1 27564
Material PVC
Product selection
Selector G CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 ½" 27564 05 66 420 VI 15 16 16 107 52
2 ¾" 27565 05 66 425 VI 20 16 19 130 62
3 1" 27566 05 66 432 VI 25 16 22 154 70
4 1¼" 27567 05 66 440 VI 32 16 26 176 84
5 1½" 25711 05 66 450 VI 40 16 31 202 94
6 2" 25712 05 66 463 VI 50 16 38 239 117
7 2½" 27570 05 66 475 VI 65 10 44 306 148
8 3" 27571 05 66 490 VI 80 10 51 362 179
9 4" 27572 05 66 510 VI 80 10 61 367 179
G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX