1

UP. 75. SF - Angle seat regulator valve, PVC-U body, Female solvent socket, Metric series, O-Rings in EPDM

Manufacturer CEPEX
Description Angle seat regulator valve, PVC-U body, Female solvent socket, Metric series, O-Rings in EPDM, UP. 75. SF - D: 20, Code: 22884
Part number 05 75 020
Part number1 22884
Material PVC
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) H (mm) A (mm)
1 20 22884 05 75 020 15 16 124 158
D (mm)
CODE
REF.
DN (mm)
PN (bar)
H (mm)
A (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX