1

UP. 16. SFMT - Adaptor nipple, Female solvent socket x BSP female thread, Metric series

Manufacturer CEPEX
Standard EN 1452-3
Description Adaptor nipple, Female solvent socket x BSP female thread, Metric series, UP.16.SFMT - D x G:50 x 2", Code:02100
Part number 05 16 450
Part number1 02100
Material PVC-U
Diameter 50
Internal thread 2"
Length 52 mm
Internal treaded length 16 mm
Nominal flow 40
Nominal pressure 10 bar
Product selection
Selector D x G CODE REF. DN (mm) PN (bar) L (mm) L1 (mm) H (mm)
1 50 x 1½" 02100 05 16 450 40 10 31 16 52
2 63 x 2" 02101 05 16 463 50 10 38 17 62
D x G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
L1 (mm)
H (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX