1

PP-S. 03. CP - 90° Tee, Comp x Comp x Comp

Manufacturer CEPEX
Description 90° Tee, Comp x Comp x Comp, PP-S.03.CP - D:16, Code 24707
Part number 22 03 016
Part number1 24707
Material PP
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) L (mm) Z (mm) E (mm)
1 16 24707 22 03 016 10 10 34 13 36
2 20 24708 22 03 020 15 10 40 13 40
3 25 24709 22 03 025 20 10 49 16 50
4 32 24710 22 03 032 25 10 56 18 58
5 40 24711 22 03 040 32 10 79 23 72
6 50 24712 22 03 050 40 10 101 28 91
7 63 24713 22 03 063 50 10 118 32 113
D (mm)
CODE
REF.
DN (mm)
PN (bar)
L (mm)
Z (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX