1

PP-P. 03. CPMT - 90° Tee, Comp x Comp x BSP male thread

Manufacturer CEPEX
Description 90° Tee, Comp x Comp x BSP male thread, PP-P.03.CPMT - D x G x D:16 x 3/8" x 16, Code 01536
Part number 11 03 616
Part number1 01536
Material PP
Product selection
Selector D x G x D CODE REF. DN (mm) PN (bar) L (mm) L1 (mm) Z (mm) Z1 (mm) E (mm) F (mm)
1 16 x 3/8" x 16 01536 11 03 616 10 x 10 10 49 13 13 27 44 27
2 16 x ½" x 16 09148 11 03 617 10 x 15 10 49 14 13 26 44 27
3 20 x ½" x 20 01537 11 03 620 15 x 15 10 49 14 13 26 44 27
4 20 x ¾" x 20 01538 11 03 621 15 x 20 10 49 16 13 26 44 30
5 25 x ½" x 25 01539 11 03 624 20 x 15 10 58 14 16 34 56 27
6 25 x ¾" x 25 01540 11 03 625 20 x 20 10 58 16 19 34 56 30
7 32 x ½" x 32 01541 11 03 630 25 x 15 10 81 14 18 45 66 27
8 32 x 1" x 32 01542 11 03 632 25 x 25 10 81 19 18 45 66 36
9 40 x 1¼" x 40 01543 11 03 640 32 x 32 10 92 21 24 59 80 48
10 40 x 1½" x 40 03338 11 03 641 32 x 40 10 92 21 24 59 80 52
11 50 x 1½" x 50 01544 11 03 650 40 x 40 10 108 21 28 68 94 52
12 63 x 2" x 63 01545 11 03 663 50 x 50 10 125 26 32 78 114 66
13 75 x 2½" x 75 01546 11 03 675 65 x 65 10 140 30 41 83 130 82
14 90 x 3" x 90 17913 11 03 690 80 x 80 10 156 35 53 77 153 117
15 90 x 4" x 90 17914 11 03 691 80 x 110 10 156 39 53 77 153 117
16 110 x 4" x 110 17915 11 03 710 110 x 110 10 176 40 63 90 181 142
D x G x D
CODE
REF.
DN (mm)
PN (bar)
L (mm)
L1 (mm)
Z (mm)
Z1 (mm)
E (mm)
F (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX