1

PP-P. 01. CPW - 90° Elbow, Comp x BSP Female Thread - Wall

Manufacturer CEPEX
Description 90° Elbow, Comp x BSP Female Thread - Wall, PP-P.01.CPW - D x G: 25 x ¾", Code: 11723
Part number 11 01 225
Part number1 11723
Material PP
Product selection
Selector D x G CODE REF. DN (mm) PN (bar) L (mm) Z (mm) E (mm)
1 25 x ¾" 11723 11 01 225 56 10 65 32 36
D x G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
Z (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX