1

UP. 74. OSF1 - 3-way ball valve with self-align unions (2 of 3), Max. ±4°, PVC-U body, Female solvent socket, Metric series, Seating joints in HDPE, O-Rings in EPDM

Manufacturer CEPEX
Description 3-way ball valve with self-align unions (2 of 3), Max. ±4°, PVC-U body, Female solvent socket, Metric series, Seating joints in HDPE, O-Rings in EPDM, UP. 74. OSF1 - D: 50, Code: 20169
Part number 05 74 250
Part number1 20169
Material PVC
Diameter 50 mm
Outer diameter 97 mm
Length 249 mm
Nominal flow 40 mm
Nominal pressure 10 bar
Omniclass number 23.27.33.13
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) L (mm) L1 (mm) H (mm) E (mm) A (mm) Z (mm)
1 50 20169 05 74 250 40 10 32 32 249 97 108 135
D (mm)
CODE
REF.
DN (mm)
PN (bar)
L (mm)
L1 (mm)
H (mm)
E (mm)
A (mm)
Z (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX