Mercury II™ Series Model MII6000V, Serial Interface

Mercury MII6000V high vacuum digital rotary (angle) encoder

Manufacturer Celera Motion
Description Mercury II Series High Vacuum Optical Encoder
Part number MII6815VSi-2-2-0-0
Dimensions 22.6 x 12.7 x 8.1 mm
Grating Pitch 20 µm
Compatible Glass Gratings MIIR
Operating Environment Vacuum up to 10-8
Accuracy Class, Rotary Glass up to +/- 2.1 arc-sec
Product selection
Selector Model Number Output Rotary Resolution Cable Length
1 MII6815VSi-XX-XX-X-X Digital, Serial Interface 20K to 268K CPR 1.5m Vac, 1m Atm
Model Number
Output
Rotary Resolution
Cable Length
Product Description
MicroE Mercury MII6000 digital output high-vacuum rated encoders offer class-leading resolution, accuracy small sensor size and broad alignment tolerances.
Documentation
Contact the supplier
Celera Motion Celera Motion’s precision component and subsystem solutions solve application specific challenges for technology-driven medical and advanced industrial original equipment manufacturers around the world.
Celera Motion
Users Who Downloaded This Product Also Downloaded
Page