ChipEncoder Series Model CE

MicroE ChipEncoder CE SMT mount digital linear encoder

Manufacturer Celera Motion
Description ChipEncoder Series Optical Encoder
Part number CE-40GC
Dimensions 6.1 x 6.1 x 3.9 mm
Grating Pitch 40 µm
Compatible Glass Gratings LCE
Operating Environment Atmospheric
Accuracy Class, Linear Glass up to +/- 1 µm/m
Product selection
Selector Model Number Output Linear Resolution Connection
1 CE-40GC Digital, A quad B 4µm SMT
2 CE-40GC-PCB Digital, A quad B 4µm 10 pin ZIF
Model Number
Output
Linear Resolution
Connection
Product Description
ChipEncoder features built-in interpolation and mounts directly on your PCB, providing significant space and cost savings through design integration.
Documentation
Contact the supplier
Celera Motion Celera Motion’s precision component and subsystem solutions solve application specific challenges for technology-driven medical and advanced industrial original equipment manufacturers around the world.
Celera Motion
Users Who Downloaded This Product Also Downloaded
Page