Solid state relay (SSR) - Single phase - SAL-SAM - "Ready to use" 22.5mm pitch relay with screw connection

Manufacturer celduc relais
Description Solid state relay (SSR), Single phase, SAL-SAM, ''Ready to use'' 22.5mm pitch relay with screw connection, Max switching current : 12A
Part number SAL941460
Product selection
Selector Ref Max switching current Max switching voltage Control voltage Specification
1 SAL941460 12A 12-280VAC 3-32VDC solid state contactor
2 SAL942460 25A 12-280VAC 3-32VDC solid state contactor
3 SAL963460 35A 24-600VAC 3,5-32VDC solid state contactor
4 SAL965460 50A 24-600VAC 3,5-32VDC solid state contactor
5 SAM943460 35A 12-280VAC 3-32VDC solid state contactor
Ref
Max switching current
Max switching voltage
Control voltage
Specification
Contact the supplier
celduc relais Power techniques and electronics
CELDUC