Proximity detectors - Safety sensors - PSA

Manufacturer celduc relais
Description Proximity detector, PXS, PSS, contact : 2NO, Cable length : 5 m
Part number PSS79050
Product selection
Selector Product reference ContactType Connectiontype Cable length Closing distance Max. switching power Max. switching voltage Max. switching current Associated coded magnet
1 PSS79050 2NO câble 5 m Tripping 6mm resetting 15mm 3VA 100VDC 100mA P3000100
18 PSS79150 2NO+LED câble 5 m Tripping 6mm resetting 15mm 3VA 100VDC 100mA P3000100
28 PSS59050 1NO+1NF câble 5 m Tripping 6mm resetting 15mm 3VA 100VDC 100mA P3000100
48 PSS59150 1NO+1NF+LED câble 5 m Tripping 6mm resetting 15mm 3VA 100VDC 100mA P3000100
49 PXS79020 2NO câble 2 m Tripping 10 resetting 20 3VA 100VDC 100mA P2000100
50 PXS10350 2NO+1NF auxiliary câble 5 m Tripping 10 resetting 20 3VA 100VDC 0,4 A P2000100
51 PXS79120 2NO+LED câble 2 m Tripping 10 resetting 20 3VA 100VDC 100mA P2000100
52 PXS79150 2NO+LED câble 5 m Tripping 10 resetting 20 3VA 100VDC 100mA P2000100
53 PXS79010 2NO câble 10 m Tripping 10 resetting 20 3VA 100VDC 100mA P2000100
54 PXS79110 2NO+LED câble 10 m Tripping 10 resetting 20 3VA 100VDC 100mA P2000100
55 PXS59010 1NO+1NF câble 10 m Tripping 10 resetting 20 3VA 100VDC 100mA P2000100
56 PXS59150 1NO+1NF+LED câble 5 m Tripping 10 resetting 20 3VA 100VDC 100mA P2000100
57 PXS70150 2NO+1NF+LED câble 5 m Tripping 10 resetting 20 3VA 100VDC 100mA P2000100
60 PSS5905Ex 1NO+1NF cable 5m 12VA 60VDC 0,4A
61 PSS7905Ex 1NO+1NF câble 5m 12VA 60VDC 0,4A
Product reference
ContactType
Connectiontype
Cable length
Closing distance
Max. switching power
Max. switching voltage
Max. switching current
Associated coded magnet
Contact the supplier
celduc relais Power techniques and electronics
CELDUC