Proximity detectors - PAA-PLA-PLB-PLC-PLE

Manufacturer celduc relais
Description Proximity detector, PAA-PLA-PLB-PLC-PLE, Contact : 1NO, Cable length : 5 m
Part number PLA13750
Product selection
Selector Product reference ContactType Connectiontype Cable length Closing distance Max. switching power Max. switching voltage Max. switching current
1 PAA10060 1O 2 wires 680 mm 16 mm 12VA 100VDC 0,4A
18 PAA11202 1O 2 wires 275 mm 16 mm 12VA 100VDC 0,4A
28 PAA11205 1O 2 wires 500 mm 16 mm 12VA 100VDC 0,4A
48 PLA11208 1O cable 800 mm 16 mm 12VA 250VDC 0,4A
49 PLA12430 1NO cable 3 m 12 mm 12VA 250VDC 0,4A
50 PLA13701 1NO cable 100 mm 10 mm 12VA 250VDC 0,4A
51 PLA13715 1NO cable 1,5 m 10 mm 12VA 250VDC 0,4A
52 PLA13725 1NO cable 2,5 m 10 mm 12VA 250VDC 0,4A
53 PLA13750 1NO cable 5 m 10 mm 12VA 250VDC 0,4A
54 PLA13790 1NO cable 9 m 10 mm 12VA 250VDC 0,4A
55 PLB16701 1NF cable 100 mm 10 mm 12VA 250VDC 0,4A
58 PLC12315 Reversing switch 3 wires 1,5 m 14 mm NF 3VA / NO 8VA 100VDC 0,25A
59 PLC13701 Reversing switch 3 wires 100 mm 10 mm NF 3VA / NO 8VA 100VDC 0,25A
60 PLE14320 Hall effect NPN cable 2m 8mm 5-24VAC 25mA
62 PLA13780 1NO cable 8 m 10 mm 12VA 250VDC 0,4A
64 PLC13780 Reversing switch cable 8m 3VA 100VDC 0,25A
65 PLE13320 Hall effect NPN cable 2m top 8mm 5-24VAC 25mA
66 PAB10020 1NF 2 wires + connector HE14 160mm 3W 100VDC 250mA
Product reference
ContactType
Connectiontype
Cable length
Closing distance
Max. switching power
Max. switching voltage
Max. switching current
Contact the supplier
celduc relais Power techniques and electronics
CELDUC