CEJN
By CEJN


Series 677, DN14 Stainless steel

Precision-made dry-break coupling suitable for liquid cooling Safety lock feature to prevent unintentional disconnection One-hand-operated connector with compact dimensions

Manufacturer CEJN
Category Couplings(Socket)
Part number 10 677 1220
Class Female thread
CAD models
Share

Product selection

Index Selector Part number Category Class Connection Seal Length (mm) Diameter (mm) Hexagon (mm)
1 1 10 677 1220 Couplings(Socket) Female thread G 3/4" (BSP), green code EPDM 74.7 41 36
2 2 10 677 6220 Nipple (Plug) Female thread G 3/4" (BSP), green code EPDM 66 39 36

Contact the supplier

CEJN

CEJN

Quick connect couplings and nipples

Google Map