A CEJN original that customers have relied on for over 40 years, Series 125 features extremely small outside dimensions and a patented seal design. The series is a dependable performer on bolt tensioners, bearing pullers and other applications.
CEJN
By CEJN


Series 125, 250 MPa

A CEJN original that customers have relied on for over 40 years, Series 125 features extremely small outside dimensions and a patented seal design. The series is a dependable performer on bolt tensioners, bearing pullers and other applications.

Manufacturer CEJN
Category Couplings
Part number 10 125 1250
CAD models
Share

Product selection

Index CAD Selector Part number Category Class Connection Length Diameter Hexagon Rec. torque (Nm) Rec. seal. method
1 1 10 125 1203 Couplings Female thread G 1/4” 64,3 30 24 40-50 CMS*
2 2 10 125 1248 Couplings Female thread with 90° angle G 1/4” 53,8 30 26 40-50 CMS*
3 No CAD available 3 10 125 1250 Couplings Female thread with angled connection G 1/4" 70,8 52,5 34 40-50 CMS*
4 4 10 125 6203 Nipples Female thread G 1/4” 38 25,4 22 40-50 CMS*

Contact the supplier

CEJN

CEJN

Quick connect couplings and nipples

Google Map