8

DLC, DN5 Aluminum

Optimized for extreme spill-free connection/disconnection Excellent flow capacity Self-aligning Panel and thread versions available Connection under full working pressure

Manufacturer CEJN
Category Coupling
Part number 10 150 1900
Product selection
Selector Part number Category Connection Class A (mm) B (mm) D (mm) E (mm) G
1 10 150 1900 Coupling M19x1 Male thread 36.8 20.5 18 17 NBR
2 10 150 1901 Coupling M19x1 Panel mount 36.8 20.5 18 17 EPDM
3 10 150 1921 Coupling For 4x screws (M3) Male thread 36.8 37 28 17 NBR
4 10 150 1922 Coupling For 4x screws (M3) Panel mount 36.8 37 28 17 EPDM
5 10 150 6900 Nipple M16x0,75 Male thread 37.5 17.5 16 20.5 NBR
6 10 150 6901 Nipple M16x0,75 Panel mount 37.5 17.5 16 20.5 EPDM
7 10 150 6921 Nipple For 4x screws (M3) Male thread 37.5 29 22.3 20.5 NBR
8 10 150 6922 Nipple For 4x screws (M3) Panel mount 37.5 29 22.3 20.5 EPDM
Part number
Category
Connection
Class
A (mm)
B (mm)
D (mm)
E (mm)
G
Documentation
Contact the supplier
CEJN Quick connect couplings and nipples
CEJN AB
Users Who Downloaded This Product Also Downloaded
Page