Series 267, DN4 Brass

One-hand-operated coupling with non-drip design Durable and robust to withstand long periods of connection Different safety levels to avoid mixing media and incorrect flow direction

Manufacturer CEJN
Category Coupling (Socket)
Part number 10 267 1220
Product selection
Selector Part number Category Class Connection Seal Length (mm) Diameter (mm) Hexagon (mm)
1 10 267 1220 Coupling (Socket) Female thread G 1/4" (BSP), green code EPDM 43.5 23 19
2 10 267 6220 Nipple (Plug) Female thread G 1/4" (BSP), green code EPDM 48.5 20 19
Part number
Category
Class
Connection
Seal
Length (mm)
Diameter (mm)
Hexagon (mm)
Documentation
Contact the supplier
CEJN Quick connect couplings and nipples
CEJN AB