Series 767, DN19 Brass

High flow drip-free coupling series Blind-mate connection Durable and robust to withstand long periods of connection

Manufacturer CEJN
Category Coupling (Socket)
Part number 10 767 1291
Product selection
Selector Part number Category Class Connection Seal Length (mm) Diameter (mm) Hexagon (mm)
1 10 767 1291 Coupling (Socket) Female Thread G 1" (BSP) O-ring Boss, red code EPDM 82 63 56
2 10 767 1293 Coupling (Socket) Female Thread G 1" (BSP) PO-ring Boss, blue code EPDM 82 63 56
3 10 767 6291 Nipple (Plug) Female Thread G 1" (BSP) O-ring Boss, red code EPDM 67.5 63 56
4 10 767 6293 Nipple (Plug) Female Thread G 1" (BSP) O-ring Boss, blue code EPDM 67.5 63 56
Part number
Category
Class
Connection
Seal
Length (mm)
Diameter (mm)
Hexagon (mm)
Documentation
Contact the supplier
CEJN Quick connect couplings and nipples
CEJN AB
Users Who Downloaded This Product Also Downloaded
Page