2

Round stand-off Round througth bored, PA 6 Black

Manufacturer CCB Composants S.A.
Description Round stand-off PA 6 Black DI10.2 DE18 L17
Part number 620610180017
Material PA 6 Natural
Inner diameter 10.2 mm
Outer diameter 18 mm
Length 17 mm
Product selection
Selector DI (mm) DE (mm) L (mm) Reference
1 5.2 14 1 620652140001
2 5.2 14 2 620652140002
3 5.2 14 3 620652140003
4 5.2 14 4 620652140004
5 5.2 14 5 620652140005
6 5.2 14 6 620652140006
7 5.2 14 7 620652140007
8 5.2 14 8 620652140008
9 5.2 14 9 620652140009
10 5.2 14 10 620652140010
11 5.2 14 11 620652140011
12 5.2 14 12 620652140012
13 5.2 14 13 620652140013
14 5.2 14 14 620652140014
15 5.2 14 15 620652140015
16 5.2 14 16 620652140016
17 5.2 14 17 620652140017
18 5.2 14 18 620652140018
19 5.2 14 19 620652140019
20 5.2 14 20 620652140020
21 5.2 14 25 620652140025
22 5.2 14 30 620652140030
23 5.2 16 1 620652160001
24 5.2 16 2 620652160002
25 5.2 16 3 620652160003
26 5.2 16 4 620652160004
27 5.2 16 5 620652160005
28 5.2 16 6 620652160006
29 5.2 16 7 620652160007
30 5.2 16 8 620652160008
31 5.2 16 9 620652160009
32 5.2 16 10 620652160010
33 5.2 16 11 620652160011
34 5.2 16 12 620652160012
35 5.2 16 13 620652160013
36 5.2 16 14 620652160014
37 5.2 16 15 620652160015
38 5.2 16 16 620652160016
39 5.2 16 17 620652160017
40 5.2 16 18 620652160018
41 5.2 16 19 620652160019
42 5.2 16 20 620652160020
43 5.2 16 25 620652160025
44 5.2 16 30 620652160030
45 5.2 16 35 620652160035
46 5.2 16 40 620652160040
47 5.2 18 1 620652180001
48 5.2 18 2 620652180002
49 5.2 18 3 620652180003
50 5.2 18 4 620652180004
51 5.2 18 5 620652180005
52 5.2 18 6 620652180006
53 5.2 18 7 620652180007
54 5.2 18 8 620652180008
55 5.2 18 9 620652180009
56 5.2 18 10 620652180010
57 5.2 18 11 620652180011
58 5.2 18 12 620652180012
59 5.2 18 13 620652180013
60 5.2 18 14 620652180014
61 5.2 18 15 620652180015
62 5.2 18 16 620652180016
63 5.2 18 17 620652180017
64 5.2 18 18 620652180018
65 5.2 18 19 620652180019
66 5.2 18 20 620652180020
67 5.2 18 25 620652180025
68 5.2 18 30 620652180030
69 5.2 18 35 620652180035
70 5.2 18 40 620652180040
71 5.2 20 1 620652200001
72 5.2 20 2 620652200002
73 5.2 20 3 620652200003
74 5.2 20 4 620652200004
75 5.2 20 5 620652200005
76 5.2 20 6 620652200006
77 5.2 20 7 620652200007
78 5.2 20 8 620652200008
79 5.2 20 9 620652200009
80 5.2 20 10 620652200010
81 5.2 20 11 620652200011
82 5.2 20 12 620652200012
83 5.2 20 13 620652200013
84 5.2 20 14 620652200014
85 5.2 20 15 620652200015
86 5.2 20 16 620652200016
87 5.2 20 17 620652200017
88 5.2 20 18 620652200018
89 5.2 20 19 620652200019
90 5.2 20 20 620652200020
91 5.2 20 25 620652200025
92 5.2 20 30 620652200030
93 5.2 20 35 620652200035
94 5.2 20 40 620652200040
95 6.2 14 1 620662140001
96 6.2 14 2 620662140002
97 6.2 14 3 620662140003
98 6.2 14 4 620662140004
99 6.2 14 5 620662140005
100 6.2 14 6 620662140006
101 6.2 14 7 620662140007
102 6.2 14 8 620662140008
103 6.2 14 9 620662140009
104 6.2 14 10 620662140010
105 6.2 14 11 620662140011
106 6.2 14 12 620662140012
107 6.2 14 13 620662140013
108 6.2 14 14 620662140014
109 6.2 14 15 620662140015
110 6.2 14 16 620662140016
111 6.2 14 17 620662140017
112 6.2 14 18 620662140018
113 6.2 14 19 620662140019
114 6.2 14 20 620662140020
115 6.2 14 25 620662140025
116 6.2 14 30 620662140030
117 6.2 16 1 620662160001
118 6.2 16 2 620662160002
119 6.2 16 3 620662160003
120 6.2 16 4 620662160004
121 6.2 16 5 620662160005
122 6.2 16 6 620662160006
123 6.2 16 7 620662160007
124 6.2 16 8 620662160008
125 6.2 16 9 620662160009
126 6.2 16 10 620662160010
127 6.2 16 11 620662160011
128 6.2 16 12 620662160012
129 6.2 16 13 620662160013
130 6.2 16 14 620662160014
131 6.2 16 15 620662160015
132 6.2 16 16 620662160016
133 6.2 16 17 620662160017
134 6.2 16 18 620662160018
135 6.2 16 19 620662160019
136 6.2 16 20 620662160020
137 6.2 16 25 620662160025
138 6.2 16 30 620662160030
139 6.2 16 35 620662160035
140 6.2 16 40 620662160040
141 6.2 18 1 620662180001
142 6.2 18 2 620662180002
143 6.2 18 3 620662180003
144 6.2 18 4 620662180004
145 6.2 18 5 620662180005
146 6.2 18 6 620662180006
147 6.2 18 7 620662180007
148 6.2 18 8 620662180008
149 6.2 18 9 620662180009
150 6.2 18 10 620662180010
151 6.2 18 11 620662180011
152 6.2 18 12 620662180012
153 6.2 18 13 620662180013
154 6.2 18 14 620662180014
155 6.2 18 15 620662180015
156 6.2 18 16 620662180016
157 6.2 18 17 620662180017
158 6.2 18 18 620662180018
159 6.2 18 19 620662180019
160 6.2 18 20 620662180020
161 6.2 18 25 620662180025
162 6.2 18 30 620662180030
163 6.2 18 35 620662180035
164 6.2 18 40 620662180040
165 6.2 20 1 620662200001
166 6.2 20 2 620662200002
167 6.2 20 3 620662200003
168 6.2 20 4 620662200004
169 6.2 20 5 620662200005
170 6.2 20 6 620662200006
171 6.2 20 7 620662200007
172 6.2 20 8 620662200008
173 6.2 20 9 620662200009
174 6.2 20 10 620662200010
175 6.2 20 11 620662200011
176 6.2 20 12 620662200012
177 6.2 20 13 620662200013
178 6.2 20 14 620662200014
179 6.2 20 15 620662200015
180 6.2 20 16 620662200016
181 6.2 20 17 620662200017
182 6.2 20 18 620662200018
183 6.2 20 19 620662200019
184 6.2 20 20 620662200020
185 6.2 20 25 620662200025
186 6.2 20 30 620662200030
187 6.2 20 35 620662200035
188 6.2 20 40 620662200040
189 8.2 16 1 620682160001
190 8.2 16 2 620682160002
191 8.2 16 3 620682160003
192 8.2 16 4 620682160004
193 8.2 16 5 620682160005
194 8.2 16 6 620682160006
195 8.2 16 7 620682160007
196 8.2 16 8 620682160008
197 8.2 16 9 620682160009
198 8.2 16 10 620682160010
199 8.2 16 11 620682160011
200 8.2 16 12 620682160012
201 8.2 16 13 620682160013
202 8.2 16 14 620682160014
203 8.2 16 15 620682160015
204 8.2 16 16 620682160016
205 8.2 16 17 620682160017
206 8.2 16 18 620682160018
207 8.2 16 19 620682160019
208 8.2 16 20 620682160020
209 8.2 16 25 620682160025
210 8.2 16 30 620682160030
211 8.2 16 35 620682160035
212 8.2 16 40 620682160040
213 8.2 18 1 620682180001
214 8.2 18 2 620682180002
215 8.2 18 3 620682180003
216 8.2 18 4 620682180004
217 8.2 18 5 620682180005
218 8.2 18 6 620682180006
219 8.2 18 7 620682180007
220 8.2 18 8 620682180008
221 8.2 18 9 620682180009
222 8.2 18 10 620682180010
223 8.2 18 11 620682180011
224 8.2 18 12 620682180012
225 8.2 18 13 620682180013
226 8.2 18 14 620682180014
227 8.2 18 15 620682180015
228 8.2 18 16 620682180016
229 8.2 18 17 620682180017
230 8.2 18 18 620682180018
231 8.2 18 19 620682180019
232 8.2 18 20 620682180020
233 8.2 18 25 620682180025
234 8.2 18 30 620682180030
235 8.2 18 35 620682180035
236 8.2 18 40 620682180040
237 8.2 20 1 620682200001
238 8.2 20 2 620682200002
239 8.2 20 3 620682200003
240 8.2 20 4 620682200004
241 8.2 20 5 620682200005
242 8.2 20 6 620682200006
243 8.2 20 7 620682200007
244 8.2 20 8 620682200008
245 8.2 20 9 620682200009
246 8.2 20 10 620682200010
247 8.2 20 11 620682200011
248 8.2 20 12 620682200012
249 8.2 20 13 620682200013
250 8.2 20 14 620682200014
251 8.2 20 15 620682200015
252 8.2 20 16 620682200016
253 8.2 20 17 620682200017
254 8.2 20 18 620682200018
255 8.2 20 19 620682200019
256 8.2 20 20 620682200020
257 8.2 20 25 620682200025
258 8.2 20 30 620682200030
259 8.2 20 35 620682200035
260 8.2 20 40 620682200040
261 8.2 22 1 620682220001
262 8.2 22 2 620682220002
263 8.2 22 3 620682220003
264 8.2 22 4 620682220004
265 8.2 22 5 620682220005
266 8.2 22 6 620682220006
267 8.2 22 7 620682220007
268 8.2 22 8 620682220008
269 8.2 22 9 620682220009
270 8.2 22 10 620682220010
271 8.2 22 11 620682220011
272 8.2 22 12 620682220012
273 8.2 22 13 620682220013
274 8.2 22 14 620682220014
275 8.2 22 15 620682220015
276 8.2 22 16 620682220016
277 8.2 22 17 620682220017
278 8.2 22 18 620682220018
279 8.2 22 19 620682220019
280 8.2 22 20 620682220020
281 8.2 22 25 620682220025
282 8.2 22 30 620682220030
283 8.2 22 35 620682220035
284 8.2 22 40 620682220040
285 8.2 25 1 620682250001
286 8.2 25 2 620682250002
287 8.2 25 3 620682250003
288 8.2 25 4 620682250004
289 8.2 25 5 620682250005
290 8.2 25 6 620682250006
291 8.2 25 7 620682250007
292 8.2 25 8 620682250008
293 8.2 25 9 620682250009
294 8.2 25 10 620682250010
295 8.2 25 11 620682250011
296 8.2 25 12 620682250012
297 8.2 25 13 620682250013
298 8.2 25 14 620682250014
299 8.2 25 15 620682250015
300 8.2 25 16 620682250016
301 8.2 25 17 620682250017
302 8.2 25 18 620682250018
303 8.2 25 19 620682250019
304 8.2 25 20 620682250020
305 8.2 25 25 620682250025
306 8.2 25 30 620682250030
307 8.2 25 35 620682250035
308 8.2 25 40 620682250040
309 10.2 18 1 620610180001
310 10.2 18 2 620610180002
311 10.2 18 3 620610180003
312 10.2 18 4 620610180004
313 10.2 18 5 620610180005
314 10.2 18 6 620610180006
315 10.2 18 7 620610180007
316 10.2 18 8 620610180008
317 10.2 18 9 620610180009
318 10.2 18 10 620610180010
319 10.2 18 11 620610180011
320 10.2 18 12 620610180012
321 10.2 18 13 620610180013
322 10.2 18 14 620610180014
323 10.2 18 15 620610180015
324 10.2 18 16 620610180016
325 10.2 18 17 620610180017
326 10.2 18 18 620610180018
327 10.2 18 19 620610180019
328 10.2 18 20 620610180020
329 10.2 18 25 620610180025
330 10.2 18 30 620610180030
331 10.2 18 35 620610180035
332 10.2 18 40 620610180040
333 10.2 20 1 620610200001
334 10.2 20 2 620610200002
335 10.2 20 3 620610200003
336 10.2 20 4 620610200004
337 10.2 20 5 620610200005
338 10.2 20 6 620610200006
339 10.2 20 7 620610200007
340 10.2 20 8 620610200008
341 10.2 20 9 620610200009
342 10.2 20 10 620610200010
343 10.2 20 11 620610200011
344 10.2 20 12 620610200012
345 10.2 20 13 620610200013
346 10.2 20 14 620610200014
347 10.2 20 15 620610200015
348 10.2 20 16 620610200016
349 10.2 20 17 620610200017
350 10.2 20 18 620610200018
351 10.2 20 19 620610200019
352 10.2 20 20 620610200020
353 10.2 20 25 620610200025
354 10.2 20 30 620610200030
355 10.2 20 35 620610200035
356 10.2 20 40 620610200040
357 10.2 22 1 620610220001
358 10.2 22 2 620610220002
359 10.2 22 3 620610220003
360 10.2 22 4 620610220004
361 10.2 22 5 620610220005
362 10.2 22 6 620610220006
363 10.2 22 7 620610220007
364 10.2 22 8 620610220008
365 10.2 22 9 620610220009
366 10.2 22 10 620610220010
367 10.2 22 11 620610220011
368 10.2 22 12 620610220012
369 10.2 22 13 620610220013
370 10.2 22 14 620610220014
371 10.2 22 15 620610220015
372 10.2 22 16 620610220016
373 10.2 22 17 620610220017
374 10.2 22 18 620610220018
375 10.2 22 19 620610220019
376 10.2 22 20 620610220020
377 10.2 22 25 620610220025
378 10.2 22 30 620610220030
379 10.2 22 35 620610220035
380 10.2 22 40 620610220040
381 10.2 25 1 620610250001
382 10.2 25 2 620610250002
383 10.2 25 3 620610250003
384 10.2 25 4 620610250004
385 10.2 25 5 620610250005
386 10.2 25 6 620610250006
387 10.2 25 7 620610250007
388 10.2 25 8 620610250008
389 10.2 25 9 620610250009
390 10.2 25 10 620610250010
391 10.2 25 11 620610250011
392 10.2 25 12 620610250012
393 10.2 25 13 620610250013
394 10.2 25 14 620610250014
395 10.2 25 15 620610250015
396 10.2 25 16 620610250016
397 10.2 25 17 620610250017
398 10.2 25 18 620610250018
399 10.2 25 19 620610250019
400 10.2 25 20 620610250020
401 10.2 25 25 620610250025
402 10.2 25 30 620610250030
403 10.2 25 35 620610250035
404 10.2 25 40 620610250040
405 12.2 18 1 620612180001
406 12.2 18 2 620612180002
407 12.2 18 3 620612180003
408 12.2 18 4 620612180004
409 12.2 18 5 620612180005
410 12.2 18 6 620612180006
411 12.2 18 7 620612180007
412 12.2 18 8 620612180008
413 12.2 18 9 620612180009
414 12.2 18 10 620612180010
415 12.2 18 11 620612180011
416 12.2 18 12 620612180012
417 12.2 18 13 620612180013
418 12.2 18 14 620612180014
419 12.2 18 15 620612180015
420 12.2 18 16 620612180016
421 12.2 18 17 620612180017
422 12.2 18 18 620612180018
423 12.2 18 19 620612180019
424 12.2 18 20 620612180020
425 12.2 18 25 620612180025
426 12.2 18 30 620612180030
427 12.2 18 35 620612180035
428 12.2 18 40 620612180040
429 12.2 20 1 620612200001
430 12.2 20 2 620612200002
431 12.2 20 3 620612200003
432 12.2 20 4 620612200004
433 12.2 20 5 620612200005
434 12.2 20 6 620612200006
435 12.2 20 7 620612200007
436 12.2 20 8 620612200008
437 12.2 20 9 620612200009
438 12.2 20 10 620612200010
439 12.2 20 11 620612200011
440 12.2 20 12 620612200012
441 12.2 20 13 620612200013
442 12.2 20 14 620612200014
443 12.2 20 15 620612200015
444 12.2 20 16 620612200016
445 12.2 20 17 620612200017
446 12.2 20 18 620612200018
447 12.2 20 19 620612200019
448 12.2 20 20 620612200020
449 12.2 20 25 620612200025
450 12.2 20 30 620612200030
451 12.2 20 35 620612200035
452 12.2 20 40 620612200040
453 12.2 22 1 620612220001
454 12.2 22 2 620612220002
455 12.2 22 3 620612220003
456 12.2 22 4 620612220004
457 12.2 22 5 620612220005
458 12.2 22 6 620612220006
459 12.2 22 7 620612220007
460 12.2 22 8 620612220008
461 12.2 22 9 620612220009
462 12.2 22 10 620612220010
463 12.2 22 11 620612220011
464 12.2 22 12 620612220012
465 12.2 22 13 620612220013
466 12.2 22 14 620612220014
467 12.2 22 15 620612220015
468 12.2 22 16 620612220016
469 12.2 22 17 620612220017
470 12.2 22 18 620612220018
471 12.2 22 19 620612220019
472 12.2 22 20 620612220020
473 12.2 22 25 620612220025
474 12.2 22 30 620612220030
475 12.2 22 35 620612220035
476 12.2 22 40 620612220040
477 12.2 25 1 620612250001
478 12.2 25 2 620612250002
479 12.2 25 3 620612250003
480 12.2 25 4 620612250004
481 12.2 25 5 620612250005
482 12.2 25 6 620612250006
483 12.2 25 7 620612250007
484 12.2 25 8 620612250008
485 12.2 25 9 620612250009
486 12.2 25 10 620612250010
487 12.2 25 11 620612250011
488 12.2 25 12 620612250012
489 12.2 25 13 620612250013
490 12.2 25 14 620612250014
491 12.2 25 15 620612250015
492 12.2 25 16 620612250016
493 12.2 25 17 620612250017
494 12.2 25 18 620612250018
495 12.2 25 19 620612250019
496 12.2 25 20 620612250020
497 12.2 25 25 620612250025
498 12.2 25 30 620612250030
499 12.2 25 35 620612250035
500 12.2 25 40 620612250040
501 14.2 18 1 620614180001
502 14.2 18 2 620614180002
503 14.2 18 3 620614180003
504 14.2 18 4 620614180004
505 14.2 18 5 620614180005
506 14.2 18 6 620614180006
507 14.2 18 7 620614180007
508 14.2 18 8 620614180008
509 14.2 18 9 620614180009
510 14.2 18 10 620614180010
511 14.2 18 11 620614180011
512 14.2 18 12 620614180012
513 14.2 18 13 620614180013
514 14.2 18 14 620614180014
515 14.2 18 15 620614180015
516 14.2 18 16 620614180016
517 14.2 18 17 620614180017
518 14.2 18 18 620614180018
519 14.2 18 19 620614180019
520 14.2 18 20 620614180020
521 14.2 18 25 620614180025
522 14.2 18 30 620614180030
523 14.2 18 35 620614180035
524 14.2 18 40 620614180040
525 14.2 20 1 620614200001
526 14.2 20 2 620614200002
527 14.2 20 3 620614200003
528 14.2 20 4 620614200004
529 14.2 20 5 620614200005
530 14.2 20 6 620614200006
531 14.2 20 7 620614200007
532 14.2 20 8 620614200008
533 14.2 20 9 620614200009
534 14.2 20 10 620614200010
535 14.2 20 11 620614200011
536 14.2 20 12 620614200012
537 14.2 20 13 620614200013
538 14.2 20 14 620614200014
539 14.2 20 15 620614200015
540 14.2 20 16 620614200016
541 14.2 20 17 620614200017
542 14.2 20 18 620614200018
543 14.2 20 19 620614200019
544 14.2 20 20 620614200020
545 14.2 20 25 620614200025
546 14.2 20 30 620614200030
547 14.2 20 35 620614200035
548 14.2 20 40 620614200040
549 14.2 22 1 620614220001
550 14.2 22 2 620614220002
551 14.2 22 3 620614220003
552 14.2 22 4 620614220004
553 14.2 22 5 620614220005
554 14.2 22 6 620614220006
555 14.2 22 7 620614220007
556 14.2 22 8 620614220008
557 14.2 22 9 620614220009
558 14.2 22 10 620614220010
559 14.2 22 11 620614220011
560 14.2 22 12 620614220012
561 14.2 22 13 620614220013
562 14.2 22 14 620614220014
563 14.2 22 15 620614220015
564 14.2 22 16 620614220016
565 14.2 22 17 620614220017
566 14.2 22 18 620614220018
567 14.2 22 19 620614220019
568 14.2 22 20 620614220020
569 14.2 22 25 620614220025
570 14.2 22 30 620614220030
571 14.2 22 35 620614220035
572 14.2 22 40 620614220040
573 14.2 25 1 620614250001
574 14.2 25 2 620614250002
575 14.2 25 3 620614250003
576 14.2 25 4 620614250004
577 14.2 25 5 620614250005
578 14.2 25 6 620614250006
579 14.2 25 7 620614250007
580 14.2 25 8 620614250008
581 14.2 25 9 620614250009
582 14.2 25 10 620614250010
583 14.2 25 11 620614250011
584 14.2 25 12 620614250012
585 14.2 25 13 620614250013
586 14.2 25 14 620614250014
587 14.2 25 15 620614250015
588 14.2 25 16 620614250016
589 14.2 25 17 620614250017
590 14.2 25 18 620614250018
591 14.2 25 19 620614250019
592 14.2 25 20 620614250020
593 14.2 25 25 620614250025
594 14.2 25 30 620614250030
595 14.2 25 35 620614250035
596 14.2 25 40 620614250040
597 15.2 20 1 620615200001
598 15.2 20 2 620615200002
599 15.2 20 3 620615200003
600 15.2 20 4 620615200004
601 15.2 20 5 620615200005
602 15.2 20 6 620615200006
603 15.2 20 7 620615200007
604 15.2 20 8 620615200008
605 15.2 20 9 620615200009
606 15.2 20 10 620615200010
607 15.2 20 11 620615200011
608 15.2 20 12 620615200012
609 15.2 20 13 620615200013
610 15.2 20 14 620615200014
611 15.2 20 15 620615200015
612 15.2 20 16 620615200016
613 15.2 20 17 620615200017
614 15.2 20 18 620615200018
615 15.2 20 19 620615200019
616 15.2 20 20 620615200020
617 15.2 20 25 620615200025
618 15.2 20 30 620615200030
619 15.2 20 35 620615200035
620 15.2 20 40 620615200040
621 15.2 22 1 620615220001
622 15.2 22 2 620615220002
623 15.2 22 3 620615220003
624 15.2 22 4 620615220004
625 15.2 22 5 620615220005
626 15.2 22 6 620615220006
627 15.2 22 7 620615220007
628 15.2 22 8 620615220008
629 15.2 22 9 620615220009
630 15.2 22 10 620615220010
631 15.2 22 11 620615220011
632 15.2 22 12 620615220012
633 15.2 22 13 620615220013
634 15.2 22 14 620615220014
635 15.2 22 15 620615220015
636 15.2 22 16 620615220016
637 15.2 22 17 620615220017
638 15.2 22 18 620615220018
639 15.2 22 19 620615220019
640 15.2 22 20 620615220020
641 15.2 22 25 620615220025
642 15.2 22 30 620615220030
643 15.2 22 35 620615220035
644 15.2 22 40 620615220040
645 15.2 25 1 620615250001
646 15.2 25 2 620615250002
647 15.2 25 3 620615250003
648 15.2 25 4 620615250004
649 15.2 25 5 620615250005
650 15.2 25 6 620615250006
651 15.2 25 7 620615250007
652 15.2 25 8 620615250008
653 15.2 25 9 620615250009
654 15.2 25 10 620615250010
655 15.2 25 11 620615250011
656 15.2 25 12 620615250012
657 15.2 25 13 620615250013
658 15.2 25 14 620615250014
659 15.2 25 15 620615250015
660 15.2 25 16 620615250016
661 15.2 25 17 620615250017
662 15.2 25 18 620615250018
663 15.2 25 19 620615250019
664 15.2 25 20 620615250020
665 15.2 25 25 620615250025
666 15.2 25 30 620615250030
667 15.2 25 35 620615250035
668 15.2 25 40 620615250040
669 16.2 20 1 620616200001
670 16.2 20 2 620616200002
671 16.2 20 3 620616200003
672 16.2 20 4 620616200004
673 16.2 20 5 620616200005
674 16.2 20 6 620616200006
675 16.2 20 7 620616200007
676 16.2 20 8 620616200008
677 16.2 20 9 620616200009
678 16.2 20 10 620616200010
679 16.2 20 11 620616200011
680 16.2 20 12 620616200012
681 16.2 20 13 620616200013
682 16.2 20 14 620616200014
683 16.2 20 15 620616200015
684 16.2 20 16 620616200016
685 16.2 20 17 620616200017
686 16.2 20 18 620616200018
687 16.2 20 19 620616200019
688 16.2 20 20 620616200020
689 16.2 20 25 620616200025
690 16.2 20 30 620616200030
691 16.2 20 35 620616200035
692 16.2 20 40 620616200040
693 16.2 22 1 620616220001
694 16.2 22 2 620616220002
695 16.2 22 3 620616220003
696 16.2 22 4 620616220004
697 16.2 22 5 620616220005
698 16.2 22 6 620616220006
699 16.2 22 7 620616220007
700 16.2 22 8 620616220008
701 16.2 22 9 620616220009
702 16.2 22 10 620616220010
703 16.2 22 11 620616220011
704 16.2 22 12 620616220012
705 16.2 22 13 620616220013
706 16.2 22 14 620616220014
707 16.2 22 15 620616220015
708 16.2 22 16 620616220016
709 16.2 22 17 620616220017
710 16.2 22 18 620616220018
711 16.2 22 19 620616220019
712 16.2 22 20 620616220020
713 16.2 22 25 620616220025
714 16.2 22 30 620616220030
715 16.2 22 35 620616220035
716 16.2 22 40 620616220040
717 16.2 25 1 620616250001
718 16.2 25 2 620616250002
719 16.2 25 3 620616250003
720 16.2 25 4 620616250004
721 16.2 25 5 620616250005
722 16.2 25 6 620616250006
723 16.2 25 7 620616250007
724 16.2 25 8 620616250008
725 16.2 25 9 620616250009
726 16.2 25 10 620616250010
727 16.2 25 11 620616250011
728 16.2 25 12 620616250012
729 16.2 25 13 620616250013
730 16.2 25 14 620616250014
731 16.2 25 15 620616250015
732 16.2 25 16 620616250016
733 16.2 25 17 620616250017
734 16.2 25 18 620616250018
735 16.2 25 19 620616250019
736 16.2 25 20 620616250020
737 16.2 25 25 620616250025
738 16.2 25 30 620616250030
739 16.2 25 35 620616250035
740 16.2 25 40 620616250040
741 16.2 30 1 620616300001
742 16.2 30 2 620616300002
743 16.2 30 3 620616300003
744 16.2 30 4 620616300004
745 16.2 30 5 620616300005
746 16.2 30 6 620616300006
747 16.2 30 7 620616300007
748 16.2 30 8 620616300008
749 16.2 30 9 620616300009
750 16.2 30 10 620616300010
751 18.2 22 1 620618220001
752 18.2 22 2 620618220002
753 18.2 22 3 620618220003
754 18.2 22 4 620618220004
755 18.2 22 5 620618220005
756 18.2 22 6 620618220006
757 18.2 22 7 620618220007
758 18.2 22 8 620618220008
759 18.2 22 9 620618220009
760 18.2 22 10 620618220010
761 18.2 22 11 620618220011
762 18.2 22 12 620618220012
763 18.2 22 13 620618220013
764 18.2 22 14 620618220014
765 18.2 22 15 620618220015
766 18.2 22 16 620618220016
767 18.2 22 17 620618220017
768 18.2 22 18 620618220018
769 18.2 22 19 620618220019
770 18.2 22 20 620618220020
771 18.2 22 25 620618220025
772 18.2 22 30 620618220030
773 18.2 22 35 620618220035
774 18.2 22 40 620618220040
775 18.2 25 1 620618250001
776 18.2 25 2 620618250002
777 18.2 25 3 620618250003
778 18.2 25 4 620618250004
779 18.2 25 5 620618250005
780 18.2 25 6 620618250006
781 18.2 25 7 620618250007
782 18.2 25 8 620618250008
783 18.2 25 9 620618250009
784 18.2 25 10 620618250010
785 18.2 25 11 620618250011
786 18.2 25 12 620618250012
787 18.2 25 13 620618250013
788 18.2 25 14 620618250014
789 18.2 25 15 620618250015
790 18.2 25 16 620618250016
791 18.2 25 17 620618250017
792 18.2 25 18 620618250018
793 18.2 25 19 620618250019
794 18.2 25 20 620618250020
795 18.2 25 25 620618250025
796 18.2 25 30 620618250030
797 18.2 25 35 620618250035
798 18.2 25 40 620618250040
799 18.2 30 1 620618300001
800 18.2 30 2 620618300002
801 18.2 30 3 620618300003
802 18.2 30 4 620618300004
803 18.2 30 5 620618300005
804 18.2 30 6 620618300006
805 18.2 30 7 620618300007
806 18.2 30 8 620618300008
807 18.2 30 9 620618300009
808 18.2 30 10 620618300010
809 20.2 25 1 620620250001
810 20.2 25 2 620620250002
811 20.2 25 3 620620250003
812 20.2 25 4 620620250004
813 20.2 25 5 620620250005
814 20.2 25 6 620620250006
815 20.2 25 7 620620250007
816 20.2 25 8 620620250008
817 20.2 25 9 620620250009
818 20.2 25 10 620620250010
819 20.2 25 11 620620250011
820 20.2 25 12 620620250012
821 20.2 25 13 620620250013
822 20.2 25 14 620620250014
823 20.2 25 15 620620250015
824 20.2 25 16 620620250016
825 20.2 25 17 620620250017
826 20.2 25 18 620620250018
827 20.2 25 19 620620250019
828 20.2 25 20 620620250020
829 20.2 25 25 620620250025
830 20.2 25 30 620620250030
831 20.2 25 35 620620250035
832 20.2 25 40 620620250040
833 20.2 30 1 620620300001
834 20.2 30 2 620620300002
835 20.2 30 3 620620300003
836 20.2 30 4 620620300004
837 20.2 30 5 620620300005
838 20.2 30 6 620620300006
839 20.2 30 7 620620300007
840 20.2 30 8 620620300008
841 20.2 30 9 620620300009
842 20.2 30 10 620620300010
DI (mm)
DE (mm)
L (mm)
Reference