2

Round stand-off Round througth bored, brass nickel plated

Manufacturer CCB Composants S.A.
Description Round stand-off brass D6 P3.2 L35
Part number 628032060035
Material Brass nickel plated
Length 35 mm
Inner diameter 3.2 mm
Outer diameter 6 mm
Product selection
Selector DI (mm) DE (mm) L (mm) Reference
1 2.2 4 1 628022040001
2 2.2 4 2 628022040002
3 2.2 4 3 628022040003
4 2.2 4 4 628022040004
5 2.2 4 5 628022040005
6 2.2 4 6 628022040006
7 2.2 4 7 628022040007
8 2.2 4 8 628022040008
9 2.2 4 9 628022040009
10 2.2 4 10 628022040010
11 2.2 4 11 628022040011
12 2.2 4 12 628022040012
13 2.2 4 13 628022040013
14 2.2 4 14 628022040014
15 2.2 4 15 628022040015
16 2.2 4 16 628022040016
17 2.2 4 17 628022040017
18 2.2 4 18 628022040018
19 2.2 4 19 628022040019
20 2.2 4 20 628022040020
21 2.2 4 25 628022040025
22 2.2 4 30 628022040030
23 2.5 5 1 628025050001
24 2.5 5 2 628025050002
25 2.5 5 3 628025050003
26 2.5 5 4 628025050004
27 2.5 5 5 628025050005
28 2.5 5 6 628025050006
29 2.5 5 7 628025050007
30 2.5 5 8 628025050008
31 2.5 5 9 628025050009
32 2.5 5 10 628025050010
33 2.5 5 11 628025050011
34 2.5 5 12 628025050012
35 2.5 5 13 628025050013
36 2.5 5 14 628025050014
37 2.5 5 15 628025050015
38 2.5 5 16 628025050016
39 2.5 5 17 628025050017
40 2.5 5 18 628025050018
41 2.5 5 19 628025050019
42 2.5 5 20 628025050020
43 2.5 5 25 628025050025
44 2.5 5 30 628025050030
45 3.2 6 1 628032060001
46 3.2 6 2 628032060002
47 3.2 6 3 628032060003
48 3.2 6 4 628032060004
49 3.2 6 5 628032060005
50 3.2 6 6 628032060006
51 3.2 6 7 628032060007
52 3.2 6 8 628032060008
53 3.2 6 9 628032060009
54 3.2 6 10 628032060010
55 3.2 6 11 628032060011
56 3.2 6 12 628032060012
57 3.2 6 13 628032060013
58 3.2 6 14 628032060014
59 3.2 6 15 628032060015
60 3.2 6 16 628032060016
61 3.2 6 17 628032060017
62 3.2 6 18 628032060018
63 3.2 6 19 628032060019
64 3.2 6 20 628032060020
65 3.2 6 25 628032060025
66 3.2 6 30 628032060030
67 3.2 6 35 628032060035
68 3.2 6 40 628032060040
69 4.3 8 1 628043080001
70 4.3 8 2 628043080002
71 4.3 8 3 628043080003
72 4.3 8 4 628043080004
73 4.3 8 5 628043080005
74 4.3 8 6 628043080006
75 4.3 8 7 628043080007
76 4.3 8 8 628043080008
77 4.3 8 9 628043080009
78 4.3 8 10 628043080010
79 4.3 8 11 628043080011
80 4.3 8 12 628043080012
81 4.3 8 13 628043080013
82 4.3 8 14 628043080014
83 4.3 8 15 628043080015
84 4.3 8 16 628043080016
85 4.3 8 17 628043080017
86 4.3 8 18 628043080018
87 4.3 8 19 628043080019
88 4.3 8 20 628043080020
89 4.3 8 25 628043080025
90 4.3 8 30 628043080030
91 4.3 8 35 628043080035
92 4.3 8 40 628043080040
93 5.3 10 1 628053100001
94 5.3 10 2 628053100002
95 5.3 10 3 628053100003
96 5.3 10 4 628053100004
97 5.3 10 5 628053100005
98 5.3 10 6 628053100006
99 5.3 10 7 628053100007
100 5.3 10 8 628053100008
101 5.3 10 9 628053100009
102 5.3 10 10 628053100010
103 5.3 10 11 628053100011
104 5.3 10 12 628053100012
105 5.3 10 13 628053100013
106 5.3 10 14 628053100014
107 5.3 10 15 628053100015
108 5.3 10 16 628053100016
109 5.3 10 17 628053100017
110 5.3 10 18 628053100018
111 5.3 10 19 628053100019
112 5.3 10 20 628053100020
113 5.3 10 25 628053100025
114 5.3 10 30 628053100030
115 5.3 10 35 628053100035
116 5.3 10 40 628053100040
117 6.3 10 1 628063100001
118 6.3 10 2 628063100002
119 6.3 10 3 628063100003
120 6.3 10 4 628063100004
121 6.3 10 5 628063100005
122 6.3 10 6 628063100006
123 6.3 10 7 628063100007
124 6.3 10 8 628063100008
125 6.3 10 9 628063100009
126 6.3 10 10 628063100010
127 6.3 10 12 628063100012
128 6.3 10 15 628063100015
129 6.3 10 18 628063100018
130 6.3 10 20 628063100020
131 6.3 10 25 628063100025
132 6.3 10 30 628063100030
DI (mm)
DE (mm)
L (mm)
Reference
Contact the supplier
CCB Composants S.A. Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.
CCB COMPOSANTS