2

Pillar male/Female with undercut, mild steel zinc plated

Manufacturer CCB Composants S.A.
Description Pillar M/F steel H4 M3 L05
Part number 289030050005
Material Mild steel zinc plated
Threaded length 6 mm
Bore / shaft diameter 3
Diameter 4 mm
Product selection
Selector T S (mm) L (mm) X (mm) Y (mm) Reference
1 M 3 4 5 6 2.5 289030050005
2 M 3 4 6 6 2.5 289030050006
3 M 3 4 7 6 2.5 289030050007
4 M 3 4 8 6 2.5 289030050008
5 M 3 4 10 6 5 289030050010
6 M 3 4 12 6 5 289030050012
7 M 3 4 14 6 5 289030050014
8 M 3 4 15 6 7 289030050015
9 M 3 4 16 6 7 289030050016
10 M 3 4 18 6 7 289030050018
11 M 3 4 20 6 7 289030050020
12 M 3 4 25 6 7 289030050025
13 M 3 4 30 6 7 289030050030
14 M 3 4 35 6 7 289030050035
15 M 3 4 40 6 7 289030050040
16 M 3 4 45 6 7 289030050045
17 M 3 4 50 6 7 289030050050
18 M 3 4 55 6 7 289030050055
19 M 3 4 60 6 7 289030050060
20 M 3 4 70 6 7 289030050070
21 M 4 7 5 8 3 289040070005
22 M 4 7 6 8 3 289040070006
23 M 4 7 7 8 3 289040070007
24 M 4 7 8 8 3 289040070008
25 M 4 7 10 8 5 289040070010
26 M 4 7 12 8 6 289040070012
27 M 4 7 14 8 6 289040070014
28 M 4 7 15 8 9 289040070015
29 M 4 7 16 8 9 289040070016
30 M 4 7 18 8 9 289040070018
31 M 4 7 20 8 9 289040070020
32 M 4 7 25 8 9 289040070025
33 M 4 7 30 8 9 289040070030
34 M 4 7 35 8 9 289040070035
35 M 4 7 40 8 9 289040070040
36 M 4 7 45 8 9 289040070045
37 M 4 7 50 8 9 289040070050
38 M 4 7 55 8 9 289040070055
39 M 4 7 60 8 9 289040070060
40 M 4 7 70 8 9 289040070070
41 M 5 8 10 10 6 289050080010
42 M 5 8 12 10 6 289050080012
43 M 5 8 15 10 11 289050080015
44 M 5 8 18 10 11 289050080018
45 M 5 8 20 10 11 289050080020
46 M 5 8 25 10 11 289050080025
47 M 5 8 30 10 11 289050080030
48 M 5 8 35 10 11 289050080035
49 M 5 8 40 10 11 289050080040
50 M 5 8 45 10 11 289050080045
51 M 5 8 50 10 11 289050080050
52 M 5 8 55 10 11 289050080055
53 M 5 8 60 10 11 289050080060
54 M 5 8 70 10 11 289050080070
55 M 5 8 80 10 11 289050080080
56 M 6 10 10 12 6 289060100010
57 M 6 10 12 12 6 289060100012
58 M 6 10 15 12 14 289060100015
59 M 6 10 18 12 14 289060100018
60 M 6 10 20 12 14 289060100020
61 M 6 10 25 12 14 289060100025
62 M 6 10 30 12 14 289060100030
63 M 6 10 35 12 14 289060100035
64 M 6 10 40 12 14 289060100040
65 M 6 10 45 12 14 289060100045
66 M 6 10 50 12 14 289060100050
67 M 6 10 55 12 14 289060100055
68 M 6 10 60 12 14 289060100060
69 M 6 10 70 12 14 289060100070
70 M 6 10 80 12 14 289060100080
71 M 6 10 90 12 14 289060100090
72 M 6 10 100 12 14 289060100100
73 M 8 13 15 14 10 289080130015
74 M 8 13 20 14 10 289080130020
75 M 8 13 25 14 16 289080130025
76 M 8 13 30 14 16 289080130030
77 M 8 13 35 14 16 289080130035
78 M 8 13 40 14 16 289080130040
79 M 8 13 45 14 16 289080130045
80 M 8 13 50 14 16 289080130050
81 M 8 13 55 14 16 289080130055
82 M 8 13 60 14 16 289080130060
83 M 8 13 70 14 16 289080130070
84 M 8 13 80 14 16 289080130080
85 M 8 13 100 14 16 289080130100
T
S (mm)
L (mm)
X (mm)
Y (mm)
Reference
Contact the supplier
CCB Composants S.A. Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.
CCB COMPOSANTS