2
CCB Composants S.A.

Pillar Male/female, mild steel zinc plated

Manufacturer CCB Composants S.A.
Description Pillar M/F steel H13 M8 L40
Part number 219080130040
Material Mild steel zinc plated
Product selection
Selector T S (mm) L (mm) x' (mm) X (mm) Y Mini (mm) Z Mini (mm)
1 M 3 5 5 1 8 3 4
2 M 3 5 6 1 8 3 4
3 M 3 5 7 1 8 3 4
4 M 3 5 8 1 8 3 4
5 M 3 5 9 1 8 3 4
6 M 3 5 10 1 8 6 8
7 M 3 5 11 1 8 6 8
8 M 3 5 12 1 8 6 8
9 M 3 5 13 1 8 6 8
10 M 3 5 14 1 8 6 8
11 M 3 5 15 1 8 8 13
12 M 3 5 16 1 8 8 13
13 M 3 5 17 1 8 8 13
14 M 3 5 18 1 8 8 13
15 M 3 5 19 1 8 8 13
16 M 3 5 20 1 8 8 13
17 M 3 5 25 1 10 10 15
18 M 3 5 30 1 10 10 15
19 M 3 5 35 1 10 10 15
20 M 3 5 40 1 10 10 15
21 M 3 5 45 1 10 10 15
22 M 3 5 50 1 10 10 15
23 M 3 5 55 1 10 10 15
24 M 3 5 60 1 10 10 15
25 M 3 5 70 1 10 10 15
26 M 3 5 80 1 10 10 15
27 M 3 5.5 5 1 8 3 4
28 M 3 5.5 6 1 8 3 4
29 M 3 5.5 7 1 8 3 4
30 M 3 5.5 8 1 8 3 4
31 M 3 5.5 9 1 8 3 4
32 M 3 5.5 10 1 8 6 8
33 M 3 5.5 11 1 8 6 8
34 M 3 5.5 12 1 8 6 8
35 M 3 5.5 13 1 8 6 8
36 M 3 5.5 14 1 8 6 8
37 M 3 5.5 15 1 8 8 13
38 M 3 5.5 16 1 8 8 13
39 M 3 5.5 17 1 8 8 13
40 M 3 5.5 18 1 8 8 13
41 M 3 5.5 19 1 8 8 13
42 M 3 5.5 20 1 8 8 13
43 M 3 5.5 25 1 10 10 15
44 M 3 5.5 30 1 10 10 15
45 M 3 5.5 35 1 10 10 15
46 M 3 5.5 40 1 10 10 15
47 M 3 5.5 45 1 10 10 15
48 M 3 5.5 50 1 10 10 15
49 M 3 5.5 55 1 10 10 15
50 M 3 5.5 60 1 10 10 15
51 M 3 5.5 70 1 10 10 15
52 M 3 5.5 80 1 10 10 15
53 M 4 7 5 1.4 8 2.5 4
54 M 4 7 6 1.4 8 2.5 4
55 M 4 7 7 1.4 8 2.5 4
56 M 4 7 8 1.4 8 2.5 4
57 M 4 7 9 1.4 8 2.5 4
58 M 4 7 10 1.4 8 6 8
59 M 4 7 11 1.4 8 6 8
60 M 4 7 12 1.4 8 6 8
61 M 4 7 13 1.4 8 6 8
62 M 4 7 14 1.4 8 6 8
63 M 4 7 15 1.4 8 8 13
64 M 4 7 16 1.4 8 8 13
65 M 4 7 17 1.4 8 8 13
66 M 4 7 18 1.4 8 8 13
67 M 4 7 19 1.4 8 8 13
68 M 4 7 20 1.4 8 8 13
69 M 4 7 25 1.4 10 10 15
70 M 4 7 30 1.4 10 10 15
71 M 4 7 35 1.4 10 10 15
72 M 4 7 40 1.4 10 10 15
73 M 4 7 45 1.4 10 10 15
74 M 4 7 50 1.4 10 10 15
75 M 4 7 55 1.4 10 10 15
76 M 4 7 60 1.4 10 10 15
77 M 4 7 70 1.4 10 10 15
78 M 4 7 80 1.4 10 10 15
79 M 5 8 5 1.6 8 2.5 4
80 M 5 8 6 1.6 8 2.5 4
81 M 5 8 7 1.6 8 2.5 4
82 M 5 8 8 1.6 8 2.5 4
83 M 5 8 9 1.6 8 2.5 4
84 M 5 8 10 1.6 8 6 8
85 M 5 8 11 1.6 8 6 8
86 M 5 8 12 1.6 8 6 8
87 M 5 8 13 1.6 8 6 8
88 M 5 8 14 1.6 8 6 8
89 M 5 8 15 1.6 8 8 13
90 M 5 8 16 1.6 8 8 13
91 M 5 8 17 1.6 8 8 13
92 M 5 8 18 1.6 8 8 13
93 M 5 8 19 1.6 8 8 13
94 M 5 8 20 1.6 8 8 13
95 M 5 8 25 1.6 10 10 15
96 M 5 8 30 1.6 10 10 15
97 M 5 8 35 1.6 10 10 15
98 M 5 8 40 1.6 10 10 15
99 M 5 8 45 1.6 10 10 15
100 M 5 8 50 1.6 10 10 15
101 M 5 8 55 1.6 10 10 15
102 M 5 8 60 1.6 10 10 15
103 M 5 8 70 1.6 10 10 15
104 M 5 8 80 1.6 10 10 15
105 M 6 10 10 2 12 6 8
106 M 6 10 12 2 12 6 8
107 M 6 10 15 2 12 8 13
108 M 6 10 18 2 12 8 13
109 M 6 10 20 2 12 8 13
110 M 6 10 25 2 12 13 18
111 M 6 10 30 2 12 13 18
112 M 6 10 35 2 12 13 18
113 M 6 10 40 2 12 13 18
114 M 6 10 45 2 12 13 18
115 M 6 10 50 2 12 13 18
116 M 6 10 55 2 12 13 18
117 M 6 10 60 2 12 13 18
118 M 6 10 70 2 12 13 18
119 M 6 10 80 2 12 13 18
120 M 8 13 15 2.5 14 8 13
121 M 8 13 18 2.5 14 8 13
122 M 8 13 20 2.5 14 8 13
123 M 8 13 25 2.5 14 15 20
124 M 8 13 30 2.5 14 15 20
125 M 8 13 35 2.5 14 15 20
126 M 8 13 40 2.5 14 15 20
127 M 8 13 45 2.5 14 15 20
128 M 8 13 50 2.5 14 15 20
129 M 8 13 55 2.5 14 15 20
130 M 8 13 60 2.5 14 15 20
131 M 8 13 70 2.5 14 15 20
132 M 8 13 80 2.5 14 15 20
T
S (mm)
L (mm)
x' (mm)
X (mm)
Y Mini (mm)
Z Mini (mm)
Contact the supplier
CCB Composants S.A. Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.
CCB COMPOSANTS
Users Who Downloaded This Product Also Downloaded
Page