2
CCB Composants S.A.

Pillar Male/female, mild steel zinc plated

Manufacturer CCB Composants S.A.
Description Pillar M/F steel H13 M8 L15
Part number 219080130015
Material Mild steel zinc plated
Product selection
Selector T S (mm) L (mm) x' (mm) X (mm) Y Mini (mm) Z Mini (mm)
1 M 3 5 5 1 8 3 4
2 M 3 5 6 1 8 3 4
3 M 3 5 7 1 8 3 4
4 M 3 5 8 1 8 3 4
5 M 3 5 9 1 8 3 4
6 M 3 5 10 1 8 6 8
7 M 3 5 11 1 8 6 8
8 M 3 5 12 1 8 6 8
9 M 3 5 13 1 8 6 8
10 M 3 5 14 1 8 6 8
11 M 3 5 15 1 8 8 13
12 M 3 5 16 1 8 8 13
13 M 3 5 17 1 8 8 13
14 M 3 5 18 1 8 8 13
15 M 3 5 19 1 8 8 13
16 M 3 5 20 1 8 8 13
17 M 3 5 25 1 10 10 15
18 M 3 5 30 1 10 10 15
19 M 3 5 35 1 10 10 15
20 M 3 5 40 1 10 10 15
21 M 3 5 45 1 10 10 15
22 M 3 5 50 1 10 10 15
23 M 3 5 55 1 10 10 15
24 M 3 5 60 1 10 10 15
25 M 3 5 70 1 10 10 15
26 M 3 5 80 1 10 10 15
27 M 3 5.5 5 1 8 3 4
28 M 3 5.5 6 1 8 3 4
29 M 3 5.5 7 1 8 3 4
30 M 3 5.5 8 1 8 3 4
31 M 3 5.5 9 1 8 3 4
32 M 3 5.5 10 1 8 6 8
33 M 3 5.5 11 1 8 6 8
34 M 3 5.5 12 1 8 6 8
35 M 3 5.5 13 1 8 6 8
36 M 3 5.5 14 1 8 6 8
37 M 3 5.5 15 1 8 8 13
38 M 3 5.5 16 1 8 8 13
39 M 3 5.5 17 1 8 8 13
40 M 3 5.5 18 1 8 8 13
41 M 3 5.5 19 1 8 8 13
42 M 3 5.5 20 1 8 8 13
43 M 3 5.5 25 1 10 10 15
44 M 3 5.5 30 1 10 10 15
45 M 3 5.5 35 1 10 10 15
46 M 3 5.5 40 1 10 10 15
47 M 3 5.5 45 1 10 10 15
48 M 3 5.5 50 1 10 10 15
49 M 3 5.5 55 1 10 10 15
50 M 3 5.5 60 1 10 10 15
51 M 3 5.5 70 1 10 10 15
52 M 3 5.5 80 1 10 10 15
53 M 4 7 5 1.4 8 2.5 4
54 M 4 7 6 1.4 8 2.5 4
55 M 4 7 7 1.4 8 2.5 4
56 M 4 7 8 1.4 8 2.5 4
57 M 4 7 9 1.4 8 2.5 4
58 M 4 7 10 1.4 8 6 8
59 M 4 7 11 1.4 8 6 8
60 M 4 7 12 1.4 8 6 8
61 M 4 7 13 1.4 8 6 8
62 M 4 7 14 1.4 8 6 8
63 M 4 7 15 1.4 8 8 13
64 M 4 7 16 1.4 8 8 13
65 M 4 7 17 1.4 8 8 13
66 M 4 7 18 1.4 8 8 13
67 M 4 7 19 1.4 8 8 13
68 M 4 7 20 1.4 8 8 13
69 M 4 7 25 1.4 10 10 15
70 M 4 7 30 1.4 10 10 15
71 M 4 7 35 1.4 10 10 15
72 M 4 7 40 1.4 10 10 15
73 M 4 7 45 1.4 10 10 15
74 M 4 7 50 1.4 10 10 15
75 M 4 7 55 1.4 10 10 15
76 M 4 7 60 1.4 10 10 15
77 M 4 7 70 1.4 10 10 15
78 M 4 7 80 1.4 10 10 15
79 M 5 8 5 1.6 8 2.5 4
80 M 5 8 6 1.6 8 2.5 4
81 M 5 8 7 1.6 8 2.5 4
82 M 5 8 8 1.6 8 2.5 4
83 M 5 8 9 1.6 8 2.5 4
84 M 5 8 10 1.6 8 6 8
85 M 5 8 11 1.6 8 6 8
86 M 5 8 12 1.6 8 6 8
87 M 5 8 13 1.6 8 6 8
88 M 5 8 14 1.6 8 6 8
89 M 5 8 15 1.6 8 8 13
90 M 5 8 16 1.6 8 8 13
91 M 5 8 17 1.6 8 8 13
92 M 5 8 18 1.6 8 8 13
93 M 5 8 19 1.6 8 8 13
94 M 5 8 20 1.6 8 8 13
95 M 5 8 25 1.6 10 10 15
96 M 5 8 30 1.6 10 10 15
97 M 5 8 35 1.6 10 10 15
98 M 5 8 40 1.6 10 10 15
99 M 5 8 45 1.6 10 10 15
100 M 5 8 50 1.6 10 10 15
101 M 5 8 55 1.6 10 10 15
102 M 5 8 60 1.6 10 10 15
103 M 5 8 70 1.6 10 10 15
104 M 5 8 80 1.6 10 10 15
105 M 6 10 10 2 12 6 8
106 M 6 10 12 2 12 6 8
107 M 6 10 15 2 12 8 13
108 M 6 10 18 2 12 8 13
109 M 6 10 20 2 12 8 13
110 M 6 10 25 2 12 13 18
111 M 6 10 30 2 12 13 18
112 M 6 10 35 2 12 13 18
113 M 6 10 40 2 12 13 18
114 M 6 10 45 2 12 13 18
115 M 6 10 50 2 12 13 18
116 M 6 10 55 2 12 13 18
117 M 6 10 60 2 12 13 18
118 M 6 10 70 2 12 13 18
119 M 6 10 80 2 12 13 18
120 M 8 13 15 2.5 14 8 13
121 M 8 13 18 2.5 14 8 13
122 M 8 13 20 2.5 14 8 13
123 M 8 13 25 2.5 14 15 20
124 M 8 13 30 2.5 14 15 20
125 M 8 13 35 2.5 14 15 20
126 M 8 13 40 2.5 14 15 20
127 M 8 13 45 2.5 14 15 20
128 M 8 13 50 2.5 14 15 20
129 M 8 13 55 2.5 14 15 20
130 M 8 13 60 2.5 14 15 20
131 M 8 13 70 2.5 14 15 20
132 M 8 13 80 2.5 14 15 20
T
S (mm)
L (mm)
x' (mm)
X (mm)
Y Mini (mm)
Z Mini (mm)
Contact the supplier
CCB Composants S.A. Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.
CCB COMPOSANTS