2
CCB Composants S.A.

Pillar Male/female, mild steel zinc plated

Manufacturer CCB Composants S.A.
Description Pillar M/F steel H10 M6 L80
Part number 219060100080
Material Mild steel zinc plated
Product selection
Selector T S (mm) L (mm) x' (mm) X (mm) Y Mini (mm) Z Mini (mm)
1 M 3 5 5 1 8 3 4
2 M 3 5 6 1 8 3 4
3 M 3 5 7 1 8 3 4
4 M 3 5 8 1 8 3 4
5 M 3 5 9 1 8 3 4
6 M 3 5 10 1 8 6 8
7 M 3 5 11 1 8 6 8
8 M 3 5 12 1 8 6 8
9 M 3 5 13 1 8 6 8
10 M 3 5 14 1 8 6 8
11 M 3 5 15 1 8 8 13
12 M 3 5 16 1 8 8 13
13 M 3 5 17 1 8 8 13
14 M 3 5 18 1 8 8 13
15 M 3 5 19 1 8 8 13
16 M 3 5 20 1 8 8 13
17 M 3 5 25 1 10 10 15
18 M 3 5 30 1 10 10 15
19 M 3 5 35 1 10 10 15
20 M 3 5 40 1 10 10 15
21 M 3 5 45 1 10 10 15
22 M 3 5 50 1 10 10 15
23 M 3 5 55 1 10 10 15
24 M 3 5 60 1 10 10 15
25 M 3 5 70 1 10 10 15
26 M 3 5 80 1 10 10 15
27 M 3 5.5 5 1 8 3 4
28 M 3 5.5 6 1 8 3 4
29 M 3 5.5 7 1 8 3 4
30 M 3 5.5 8 1 8 3 4
31 M 3 5.5 9 1 8 3 4
32 M 3 5.5 10 1 8 6 8
33 M 3 5.5 11 1 8 6 8
34 M 3 5.5 12 1 8 6 8
35 M 3 5.5 13 1 8 6 8
36 M 3 5.5 14 1 8 6 8
37 M 3 5.5 15 1 8 8 13
38 M 3 5.5 16 1 8 8 13
39 M 3 5.5 17 1 8 8 13
40 M 3 5.5 18 1 8 8 13
41 M 3 5.5 19 1 8 8 13
42 M 3 5.5 20 1 8 8 13
43 M 3 5.5 25 1 10 10 15
44 M 3 5.5 30 1 10 10 15
45 M 3 5.5 35 1 10 10 15
46 M 3 5.5 40 1 10 10 15
47 M 3 5.5 45 1 10 10 15
48 M 3 5.5 50 1 10 10 15
49 M 3 5.5 55 1 10 10 15
50 M 3 5.5 60 1 10 10 15
51 M 3 5.5 70 1 10 10 15
52 M 3 5.5 80 1 10 10 15
53 M 4 7 5 1.4 8 2.5 4
54 M 4 7 6 1.4 8 2.5 4
55 M 4 7 7 1.4 8 2.5 4
56 M 4 7 8 1.4 8 2.5 4
57 M 4 7 9 1.4 8 2.5 4
58 M 4 7 10 1.4 8 6 8
59 M 4 7 11 1.4 8 6 8
60 M 4 7 12 1.4 8 6 8
61 M 4 7 13 1.4 8 6 8
62 M 4 7 14 1.4 8 6 8
63 M 4 7 15 1.4 8 8 13
64 M 4 7 16 1.4 8 8 13
65 M 4 7 17 1.4 8 8 13
66 M 4 7 18 1.4 8 8 13
67 M 4 7 19 1.4 8 8 13
68 M 4 7 20 1.4 8 8 13
69 M 4 7 25 1.4 10 10 15
70 M 4 7 30 1.4 10 10 15
71 M 4 7 35 1.4 10 10 15
72 M 4 7 40 1.4 10 10 15
73 M 4 7 45 1.4 10 10 15
74 M 4 7 50 1.4 10 10 15
75 M 4 7 55 1.4 10 10 15
76 M 4 7 60 1.4 10 10 15
77 M 4 7 70 1.4 10 10 15
78 M 4 7 80 1.4 10 10 15
79 M 5 8 5 1.6 8 2.5 4
80 M 5 8 6 1.6 8 2.5 4
81 M 5 8 7 1.6 8 2.5 4
82 M 5 8 8 1.6 8 2.5 4
83 M 5 8 9 1.6 8 2.5 4
84 M 5 8 10 1.6 8 6 8
85 M 5 8 11 1.6 8 6 8
86 M 5 8 12 1.6 8 6 8
87 M 5 8 13 1.6 8 6 8
88 M 5 8 14 1.6 8 6 8
89 M 5 8 15 1.6 8 8 13
90 M 5 8 16 1.6 8 8 13
91 M 5 8 17 1.6 8 8 13
92 M 5 8 18 1.6 8 8 13
93 M 5 8 19 1.6 8 8 13
94 M 5 8 20 1.6 8 8 13
95 M 5 8 25 1.6 10 10 15
96 M 5 8 30 1.6 10 10 15
97 M 5 8 35 1.6 10 10 15
98 M 5 8 40 1.6 10 10 15
99 M 5 8 45 1.6 10 10 15
100 M 5 8 50 1.6 10 10 15
101 M 5 8 55 1.6 10 10 15
102 M 5 8 60 1.6 10 10 15
103 M 5 8 70 1.6 10 10 15
104 M 5 8 80 1.6 10 10 15
105 M 6 10 10 2 12 6 8
106 M 6 10 12 2 12 6 8
107 M 6 10 15 2 12 8 13
108 M 6 10 18 2 12 8 13
109 M 6 10 20 2 12 8 13
110 M 6 10 25 2 12 13 18
111 M 6 10 30 2 12 13 18
112 M 6 10 35 2 12 13 18
113 M 6 10 40 2 12 13 18
114 M 6 10 45 2 12 13 18
115 M 6 10 50 2 12 13 18
116 M 6 10 55 2 12 13 18
117 M 6 10 60 2 12 13 18
118 M 6 10 70 2 12 13 18
119 M 6 10 80 2 12 13 18
120 M 8 13 15 2.5 14 8 13
121 M 8 13 18 2.5 14 8 13
122 M 8 13 20 2.5 14 8 13
123 M 8 13 25 2.5 14 15 20
124 M 8 13 30 2.5 14 15 20
125 M 8 13 35 2.5 14 15 20
126 M 8 13 40 2.5 14 15 20
127 M 8 13 45 2.5 14 15 20
128 M 8 13 50 2.5 14 15 20
129 M 8 13 55 2.5 14 15 20
130 M 8 13 60 2.5 14 15 20
131 M 8 13 70 2.5 14 15 20
132 M 8 13 80 2.5 14 15 20
T
S (mm)
L (mm)
x' (mm)
X (mm)
Y Mini (mm)
Z Mini (mm)
Contact the supplier
CCB Composants S.A. Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.
CCB COMPOSANTS
Users Who Downloaded This Product Also Downloaded
Page