2

Pillar Male/female, PA 6.0 + 25% FV Black

Manufacturer CCB Composants S.A.
Description Pillar M/F PA 6.0 + 25% FV Black H10 M5 L09
Part number 210650100009
Material PA 6.0 + 25% FV Black
Threaded length 8 mm
Bore / shaft diameter 5
Diameter 10 mm
Product selection
Selector T S (mm) L (mm) X (mm) Y Mini (mm)
1 M 2,5 5 5 8 3
2 M 2,5 5 6 8 3
3 M 2,5 5 7 8 3
4 M 2,5 5 8 8 3
5 M 2,5 5 9 8 3
6 M 2,5 5 10 8 8
7 M 2,5 5 11 8 8
8 M 2,5 5 12 8 8
9 M 2,5 5 13 8 8
10 M 2,5 5 14 8 8
11 M 2,5 5 15 8 10
12 M 2,5 5 16 8 10
13 M 2,5 5 17 8 10
14 M 2,5 5 18 8 10
15 M 2,5 5 19 8 10
16 M 2,5 5 20 8 10
17 M 2,5 5 25 8 10
18 M 2,5 5 30 8 10
19 M 2,5 5 35 8 10
20 M 2,5 5 40 8 10
21 M 2,5 5 45 8 10
22 M 3 5.5 5 8 3
23 M 3 5.5 6 8 3
24 M 3 5.5 7 8 3
25 M 3 5.5 8 8 3
26 M 3 5.5 9 8 3
27 M 3 5.5 10 8 8
28 M 3 5.5 11 8 8
29 M 3 5.5 12 8 8
30 M 3 5.5 13 8 8
31 M 3 5.5 14 8 8
32 M 3 5.5 15 8 10
33 M 3 5.5 16 8 10
34 M 3 5.5 17 8 10
35 M 3 5.5 18 8 10
36 M 3 5.5 19 8 10
37 M 3 5.5 20 8 10
38 M 3 5.5 25 8 10
39 M 3 5.5 30 8 10
40 M 3 5.5 35 8 10
41 M 3 5.5 40 8 10
42 M 3 5.5 45 8 10
43 M 3 5.5 50 8 10
44 M 3 5.5 55 8 10
45 M 3 5.5 60 8 10
46 M 3 6 5 8 3
47 M 3 6 6 8 3
48 M 3 6 7 8 3
49 M 3 6 8 8 3
50 M 3 6 9 8 3
51 M 3 6 10 8 8
52 M 3 6 11 8 8
53 M 3 6 12 8 8
54 M 3 6 13 8 8
55 M 3 6 14 8 8
56 M 3 6 15 8 10
57 M 3 6 16 8 10
58 M 3 6 17 8 10
59 M 3 6 18 8 10
60 M 3 6 19 8 10
61 M 3 6 20 8 10
62 M 3 6 25 8 10
63 M 3 6 30 8 10
64 M 3 6 35 8 10
65 M 3 6 40 8 10
66 M 3 6 45 8 10
67 M 3 6 50 8 10
68 M 3 6 55 8 10
69 M 3 6 60 8 10
70 M 3 8 6 8 3
71 M 3 8 7 8 3
72 M 3 8 8 8 3
73 M 3 8 9 8 3
74 M 3 8 10 8 8
75 M 3 8 11 8 8
76 M 3 8 12 8 8
77 M 3 8 13 8 8
78 M 3 8 14 8 8
79 M 3 8 15 8 10
80 M 3 8 16 8 10
81 M 3 8 17 8 10
82 M 3 8 18 8 10
83 M 3 8 19 8 10
84 M 3 8 20 8 10
85 M 3 8 25 8 10
86 M 3 8 30 8 10
87 M 3 8 35 8 10
88 M 3 8 40 8 10
89 M 3 8 45 8 10
90 M 3 8 50 8 10
91 M 3 8 55 8 10
92 M 3 8 60 8 10
93 M 4 8 5 8 3
94 M 4 8 6 8 3
95 M 4 8 7 8 3
96 M 4 8 8 8 3
97 M 4 8 9 8 3
98 M 4 8 10 8 8
99 M 4 8 11 8 8
100 M 4 8 12 8 8
101 M 4 8 13 8 8
102 M 4 8 14 8 8
103 M 4 8 15 8 10
104 M 4 8 16 8 10
105 M 4 8 17 8 10
106 M 4 8 18 8 10
107 M 4 8 19 8 10
108 M 4 8 20 8 10
109 M 4 8 25 8 10
110 M 4 8 30 8 10
111 M 4 8 35 8 10
112 M 4 8 40 8 10
113 M 4 8 45 8 10
114 M 4 8 50 8 10
115 M 4 8 55 8 10
116 M 4 8 60 8 10
117 M 5 10 8 8 2.5
118 M 5 10 9 8 2.5
119 M 5 10 10 8 7
120 M 5 10 11 8 7
121 M 5 10 12 8 7
122 M 5 10 13 8 7
123 M 5 10 14 8 7
124 M 5 10 15 8 10
125 M 5 10 16 8 10
126 M 5 10 17 8 10
127 M 5 10 18 8 10
128 M 5 10 19 8 10
129 M 5 10 20 8 10
130 M 5 10 25 8 10
131 M 5 10 30 8 10
132 M 5 10 35 8 10
133 M 5 10 40 8 10
134 M 5 10 45 8 10
135 M 5 10 50 8 10
136 M 5 10 55 8 10
137 M 5 10 60 8 10
138 M 6 10 8 10 2.5
139 M 6 10 9 10 2.5
140 M 6 10 10 10 7
141 M 6 10 11 10 7
142 M 6 10 12 10 7
143 M 6 10 13 10 7
144 M 6 10 14 10 7
145 M 6 10 15 10 10
146 M 6 10 16 10 10
147 M 6 10 17 10 10
148 M 6 10 18 10 10
149 M 6 10 19 10 10
150 M 6 10 20 10 10
151 M 6 10 25 10 10
152 M 6 10 30 10 10
153 M 6 10 35 10 10
154 M 6 10 40 10 10
155 M 6 10 45 10 10
156 M 6 10 50 10 10
157 M 6 10 55 10 10
158 M 6 10 60 10 10
T
S (mm)
L (mm)
X (mm)
Y Mini (mm)
Contact the supplier
CCB Composants S.A. Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.
CCB COMPOSANTS