2

Pillar male/Female with undercut, brass nickel plated

Manufacturer CCB Composants S.A.
Description Pillar M/F brass H5 M3 L40
Part number 288030050040
Material Brass nickel plated
Threaded length 6 mm
Bore / shaft diameter 3
Diameter 5 mm
Product selection
Selector T S (mm) L (mm) X (mm) Y (mm) Reference
1 M 2 4 5 5 2.5 288020040005
2 M 2 4 8 5 2.5 288020040008
3 M 2 4 10 5 5 288020040010
4 M 2 4 12 5 5 288020040012
5 M 2 4 15 5 6 288020040015
6 M 2 4 18 5 6 288020040018
7 M 2 4 20 5 6 288020040020
8 M 2 4 25 5 6 288020040025
9 M 2 4 30 5 6 288020040030
10 M 2,5 5 5 6 2.5 288025050005
11 M 2,5 5 6 6 2.5 288025050006
12 M 2,5 5 8 6 2.5 288025050008
13 M 2,5 5 10 6 5 288025050010
14 M 2,5 5 12 6 5 288025050012
15 M 2,5 5 15 6 6 288025050015
16 M 2,5 5 18 6 6 288025050018
17 M 2,5 5 19 6 6 288025050019
18 M 2,5 5 20 6 6 288025050020
19 M 2,5 5 25 6 6 288025050025
20 M 2,5 5 30 6 6 288025050030
21 M 3 5 5 6 2.5 288030050005
22 M 3 5 6 6 2.5 288030050006
23 M 3 5 7 6 2.5 288030050007
24 M 3 5 8 6 2.5 288030050008
25 M 3 5 10 6 5 288030050010
26 M 3 5 11 6 5 288030050011
27 M 3 5 12 6 5 288030050012
28 M 3 5 14 6 5 288030050014
29 M 3 5 15 6 7 288030050015
30 M 3 5 16 6 7 288030050016
31 M 3 5 18 6 7 288030050018
32 M 3 5 20 6 7 288030050020
33 M 3 5 25 6 7 288030050025
34 M 3 5 30 6 7 288030050030
35 M 3 5 35 6 7 288030050035
36 M 3 5 40 6 7 288030050040
37 M 3 5 45 6 7 288030050045
38 M 3 5 50 6 7 288030050050
39 M 3 5.5 5 6 2.5 288030055005
40 M 3 5.5 6 6 2.5 288030055006
41 M 3 5.5 7 6 2.5 288030055007
42 M 3 5.5 8 6 2.5 288030055008
43 M 3 5.5 10 6 5 288030055010
44 M 3 5.5 12 6 5 288030055012
45 M 3 5.5 14 6 5 288030055014
46 M 3 5.5 15 6 7 288030055015
47 M 3 5.5 16 6 7 288030055016
48 M 3 5.5 18 6 7 288030055018
49 M 3 5.5 20 6 7 288030055020
50 M 3 5.5 25 6 7 288030055025
51 M 3 5.5 30 6 7 288030055030
52 M 3 5.5 35 6 7 288030055035
53 M 3 5.5 40 6 7 288030055040
54 M 3 5.5 45 6 7 288030055045
55 M 3 5.5 50 6 7 288030055050
56 M 3 5.5 55 6 7 288030055055
57 M 3 5.5 60 6 7 288030055060
58 M 4 7 5 8 3 288040070005
59 M 4 7 6 8 3 288040070006
60 M 4 7 8 8 3 288040070008
61 M 4 7 10 8 5 288040070010
62 M 4 7 12 8 6 288040070012
63 M 4 7 14 8 6 288040070014
64 M 4 7 15 8 9 288040070015
65 M 4 7 16 8 9 288040070016
66 M 4 7 18 8 9 288040070018
67 M 4 7 20 8 9 288040070020
68 M 4 7 25 8 9 288040070025
69 M 4 7 30 8 9 288040070030
70 M 4 7 35 8 9 288040070035
71 M 4 7 40 8 9 288040070040
72 M 4 7 45 8 9 288040070045
73 M 4 7 50 8 9 288040070050
74 M 4 7 55 8 9 288040070055
75 M 4 7 60 8 9 288040070060
76 M 4 7 70 8 9 288040070070
77 M 4 7 80 8 9 288040070080
78 M 5 8 10 10 6 288050080010
79 M 5 8 12 10 6 288050080012
80 M 5 8 15 10 11 288050080015
81 M 5 8 18 10 11 288050080018
82 M 5 8 20 10 11 288050080020
83 M 5 8 25 10 11 288050080025
84 M 5 8 30 10 11 288050080030
85 M 5 8 35 10 11 288050080035
86 M 5 8 40 10 11 288050080040
87 M 5 8 45 10 11 288050080045
88 M 5 8 50 10 11 288050080050
89 M 5 8 55 10 11 288050080055
90 M 5 8 60 10 11 288050080060
91 M 5 8 70 10 11 288050080070
92 M 5 8 80 10 11 288050080080
T
S (mm)
L (mm)
X (mm)
Y (mm)
Reference
Contact the supplier
CCB Composants S.A. Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.
CCB COMPOSANTS