2

Pillar Male/female, brass nickel plated

Manufacturer CCB Composants S.A.
Description Pillar M/F brass H4 M2 L12
Part number 218020040012
Material Brass nickel plated
Threaded length 6 mm
Bore / shaft diameter 2
Diameter 4 mm
Product selection
Selector T S (mm) L (mm) x' (mm) X (mm) Y Mini (mm) Z Mini (mm)
1 M 2 4 5 0.8 6 3 4
2 M 2 4 6 0.8 6 3 4
3 M 2 4 7 0.8 6 3 4
4 M 2 4 8 0.8 6 3 4
5 M 2 4 9 0.8 6 3 4
6 M 2 4 10 0.8 6 6 8
7 M 2 4 11 0.8 6 6 8
8 M 2 4 12 0.8 6 6 8
9 M 2 4 13 0.8 6 6 8
10 M 2 4 14 0.8 6 6 8
11 M 2 4 15 0.8 6 8 13
12 M 2 4 16 0.8 6 8 13
13 M 2 4 17 0.8 6 8 13
14 M 2 4 18 0.8 6 8 13
15 M 2 4 19 0.8 6 8 13
16 M 2 4 20 0.8 6 8 13
17 M 2 4 25 0.8 6 8 13
18 M 2 4 30 0.8 6 8 13
19 M 2 4 35 0.8 6 8 13
20 M 2 4 40 0.8 6 8 13
21 M 2,5 5 5 0.9 6 3 4
22 M 2,5 5 6 0.9 6 3 4
23 M 2,5 5 7 0.9 6 3 4
24 M 2,5 5 8 0.9 6 3 4
25 M 2,5 5 9 0.9 6 3 4
26 M 2,5 5 10 0.9 6 6 8
27 M 2,5 5 11 0.9 6 6 8
28 M 2,5 5 12 0.9 6 6 8
29 M 2,5 5 13 0.9 6 6 8
30 M 2,5 5 14 0.9 6 6 8
31 M 2,5 5 15 0.9 6 8 13
32 M 2,5 5 16 0.9 6 8 13
33 M 2,5 5 17 0.9 6 8 13
34 M 2,5 5 18 0.9 6 8 13
35 M 2,5 5 19 0.9 6 8 13
36 M 2,5 5 20 0.9 6 8 13
37 M 2,5 5 25 0.9 6 8 13
38 M 2,5 5 30 0.9 6 8 13
39 M 2,5 5 35 0.9 6 8 13
40 M 2,5 5 40 0.9 6 8 13
41 M 3 5 5 1 8 3 4
42 M 3 5 6 1 8 3 4
43 M 3 5 7 1 8 3 4
44 M 3 5 8 1 8 3 4
45 M 3 5 9 1 8 3 4
46 M 3 5 10 1 8 6 8
47 M 3 5 11 1 8 6 8
48 M 3 5 12 1 8 6 8
49 M 3 5 13 1 8 6 8
50 M 3 5 14 1 8 6 8
51 M 3 5 15 1 8 8 13
52 M 3 5 16 1 8 8 13
53 M 3 5 17 1 8 8 13
54 M 3 5 18 1 8 8 13
55 M 3 5 19 1 8 8 13
56 M 3 5 20 1 8 8 13
57 M 3 5 25 1 10 10 15
58 M 3 5 30 1 10 10 15
59 M 3 5 35 1 10 10 15
60 M 3 5 40 1 10 10 15
61 M 3 5 45 1 10 10 15
62 M 3 5 50 1 10 10 15
63 M 3 5 55 1 10 10 15
64 M 3 5 60 1 10 10 15
65 M 3 5 70 1 10 10 15
66 M 3 5 80 1 10 10 15
67 M 3 5.5 5 1 8 3 4
68 M 3 5.5 6 1 8 3 4
69 M 3 5.5 7 1 8 3 4
70 M 3 5.5 8 1 8 3 4
71 M 3 5.5 9 1 8 3 4
72 M 3 5.5 10 1 8 6 8
73 M 3 5.5 11 1 8 6 8
74 M 3 5.5 12 1 8 6 8
75 M 3 5.5 13 1 8 6 8
76 M 3 5.5 14 1 8 6 8
77 M 3 5.5 15 1 8 8 13
78 M 3 5.5 16 1 8 8 13
79 M 3 5.5 17 1 8 8 13
80 M 3 5.5 18 1 8 8 13
81 M 3 5.5 19 1 8 8 13
82 M 3 5.5 20 1 8 8 13
83 M 3 5.5 25 1 10 10 15
84 M 3 5.5 30 1 10 10 15
85 M 3 5.5 35 1 10 10 15
86 M 3 5.5 40 1 10 10 15
87 M 3 5.5 45 1 10 10 15
88 M 3 5.5 50 1 10 10 15
89 M 3 5.5 55 1 10 10 15
90 M 3 5.5 60 1 10 10 15
91 M 3 5.5 70 1 10 10 15
92 M 3 5.5 80 1 10 10 15
93 M 4 7 5 1.4 8 2.5 4
94 M 4 7 6 1.4 8 2.5 4
95 M 4 7 7 1.4 8 2.5 4
96 M 4 7 8 1.4 8 2.5 4
97 M 4 7 9 1.4 8 2.5 4
98 M 4 7 10 1.4 8 6 8
99 M 4 7 11 1.4 8 6 8
100 M 4 7 12 1.4 8 6 8
101 M 4 7 13 1.4 8 6 8
102 M 4 7 14 1.4 8 6 8
103 M 4 7 15 1.4 8 8 13
104 M 4 7 16 1.4 8 8 13
105 M 4 7 17 1.4 8 8 13
106 M 4 7 18 1.4 8 8 13
107 M 4 7 19 1.4 8 8 13
108 M 4 7 20 1.4 8 8 13
109 M 4 7 25 1.4 10 10 15
110 M 4 7 30 1.4 10 10 15
111 M 4 7 35 1.4 10 10 15
112 M 4 7 40 1.4 10 10 15
113 M 4 7 45 1.4 10 10 15
114 M 4 7 50 1.4 10 10 15
115 M 4 7 55 1.4 10 10 15
116 M 4 7 60 1.4 10 10 15
117 M 4 7 70 1.4 10 10 15
118 M 4 7 80 1.4 10 10 15
119 M 5 8 5 1.6 8 2.5 4
120 M 5 8 6 1.6 8 2.5 4
121 M 5 8 7 1.6 8 2.5 4
122 M 5 8 8 1.6 8 2.5 4
123 M 5 8 9 1.6 8 2.5 4
124 M 5 8 10 1.6 8 6 8
125 M 5 8 11 1.6 8 6 8
126 M 5 8 12 1.6 8 6 8
127 M 5 8 13 1.6 8 6 8
128 M 5 8 14 1.6 8 6 8
129 M 5 8 15 1.6 8 8 13
130 M 5 8 16 1.6 8 8 13
131 M 5 8 17 1.6 8 8 13
132 M 5 8 18 1.6 8 8 13
133 M 5 8 19 1.6 8 8 13
134 M 5 8 20 1.6 8 8 13
135 M 5 8 25 1.6 10 10 15
136 M 5 8 30 1.6 10 10 15
137 M 5 8 35 1.6 10 10 15
138 M 5 8 40 1.6 10 10 15
139 M 5 8 45 1.6 10 10 15
140 M 5 8 50 1.6 10 10 15
141 M 5 8 55 1.6 10 10 15
142 M 5 8 60 1.6 10 10 15
143 M 5 8 70 1.6 10 10 15
144 M 5 8 80 1.6 10 10 15
T
S (mm)
L (mm)
x' (mm)
X (mm)
Y Mini (mm)
Z Mini (mm)
Contact the supplier
CCB Composants S.A. Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.
CCB COMPOSANTS