2

Coupling nut hexagonal female through, mild steel zinc plated

Manufacturer CCB Composants S.A.
Description Coupling nut hexagonal steel M3 H5.5 LG12
Part number 119030055012
Material Mild steel zinc plated
Length 12 mm
Diameter 5.5 mm
Internal thread M 3
Product selection
Selector T S (mm) L (mm) Reference
1 M 3 5.5 10 119030055010
2 M 3 5.5 12 119030055012
3 M 3 5.5 15 119030055015
4 M 3 5.5 18 119030055018
5 M 3 5.5 20 119030055020
6 M 4 7 10 119040070010
7 M 4 7 12 119040070012
8 M 4 7 15 119040070015
9 M 4 7 18 119040070018
10 M 4 7 20 119040070020
11 M 5 8 15 149050080015
12 M 5 8 20 149050080020
13 M 5 8 25 149050080025
14 M 6 10 15 149060100015
15 M 6 10 18 149060100018
16 M 6 10 20 149060100020
17 M 6 10 25 149060100025
18 M 6 10 30 149060100030
19 M 6 10 35 149060100035
20 M 6 10 40 149060100040
21 M 6 10 50 149060100050
22 M 8 13 15 149080130015
23 M 8 13 20 149080130020
24 M 8 13 25 149080130025
25 M 8 13 30 149080130030
26 M 8 13 35 149080130035
27 M 8 13 40 149080130040
28 M 8 13 45 149080130045
29 M 8 13 50 149080130050
30 M 8 13 60 149080130060
31 M 10 17 20 149010170020
32 M 10 17 25 149010170025
33 M 10 17 30 149010170030
34 M 10 17 40 149010170040
35 M 10 17 50 149010170050
36 M 10 17 60 149010170060
37 M 10 17 70 149010170070
38 M 12 19 25 149012190025
39 M 12 19 30 149012190030
40 M 12 19 40 149012190040
41 M 12 19 50 149012190050
42 M 12 19 60 149012190060
43 M 12 19 70 149012190070
T
S (mm)
L (mm)
Reference
Contact the supplier
CCB Composants S.A. Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.
CCB COMPOSANTS