2

Coupling nut hexagonal female through, stainless steel

Manufacturer CCB Composants S.A.
Description Coupling nut hexagonal stainless steel M10 H17 LG30
Part number 149610170030
Material Stainless steel
Length 30 mm
Diameter 17 mm
Internal thread M 10
Product selection
Selector T S (mm) L (mm) Reference
1 M 3 5.5 10 119630055010
2 M 3 5.5 12 119630055012
3 M 3 5.5 15 119630055015
4 M 4 7 10 119640070010
5 M 4 7 12 119640070012
6 M 4 7 15 119640070015
7 M 5 8 12 149650080012
8 M 5 8 15 149650080015
9 M 5 8 18 149650080018
10 M 5 8 20 149650080020
11 M 6 10 15 149660100015
12 M 6 10 18 149660100018
13 M 6 10 20 149660100020
14 M 6 10 25 149660100025
15 M 6 10 30 149660100030
16 M 8 13 25 149680130025
17 M 8 13 30 149680130030
18 M 10 17 25 149610170025
19 M 10 17 30 149610170030
20 M 10 17 40 149610170040
21 M 12 19 30 149612190030
22 M 12 19 40 149612190040
23 M 12 19 50 149612190050
T
S (mm)
L (mm)
Reference
Contact the supplier
CCB Composants S.A. Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.
CCB COMPOSANTS