1

Xtenda™ Stainless - Yoke Roller, Concentric - Crowned

Manufacturer Carter Manufacturing
Description Carter Bearings - Xtenda™ - Part Number: CSY-24-S
Part Number CSY-24-S
Product selection
Selector Part Number Roller OD (A)
+.000 | -.005
Roller Width (B)
+.000 | -.005
Stud Dia. (C) Bore Dia. (C) Flange Ref. Dia. (E) Oil Hole Dia. (F) Rec. Shaft Dia.
+/- .0002
Max. Static Cap. (lbs) Basic Dynamic Rating (lbs)
1 CSY-24-S 0.750 0.500 0.250 0.563 5/8 3/32 0.2497 2,100 1,490
2 CSY-28-S 0.875 0.500 0.250 0.563 5/8 3/32 0.2497 2,100 1,490
3 CSY-32-S 1.000 0.625 0.313 0.688 23/32 3/32 0.3122 5,400 2,000
4 CSY-36-S 1.125 0.625 0.313 0.688 23/32 3/32 0.3122 5,400 2,000
5 CSY-40-S 1.250 0.750 0.375 0.813 1 3/32 0.3747 7,700 3,530
6 CSY-44-S 1.375 0.750 0.375 0.813 1 3/32 0.3747 7,700 3,530
7 CSY-48-S 1.500 0.875 0.438 0.938 1 1/8 3/32 0.4372 11,200 4,350
8 CSY-52-S 1.625 0.875 0.438 0.938 1 1/8 3/32 0.4372 11,200 4,350
9 CSY-56-S 1.750 1.000 0.500 1.063 1 1/4 3/32 0.4997 14,800 5,730
10 CSY-60-S 1.875 1.000 0.500 1.063 1 1/4 3/32 0.4997 14,800 5,730
11 CSY-64-S 2.000 1.250 0.625 1.313 1 1/2 3/32 0.6247 17,600 7,270
12 CSY-72-S 2.250 1.250 0.625 1.313 1 1/2 3/32 0.6247 17,600 7,270
13 CSY-80-S 2.500 1.500 0.750 1.563 1 3/4 1/8 0.7497 12,335 10,430
Part Number
Roller OD (A)
+.000 | -.005
Roller Width (B)
+.000 | -.005
Stud Dia. (C)
Bore Dia. (C)
Flange Ref. Dia. (E)
Oil Hole Dia. (F)
Rec. Shaft Dia.
+/- .0002
Max. Static Cap. (lbs)
Basic Dynamic Rating (lbs)
Documentation
Contact the supplier
Carter Manufacturing Manufacturer of high precision bearings for both standard and specialized applications
Carter Manufacturing Company Inc.
Users Who Downloaded This Product Also Downloaded
Page