1

Standard - Yoke Roller, Concentric, N/A - Unsealed Cylindrical

Manufacturer Carter Manufacturing
Description Carter Bearings - Standard - Part Number: YNB-24
Part Number YNB-24
Product selection
Selector Part Number Roller OD (A)
+.000 | -.005
Roller Width (B)
+.000 | -.005
Bore Dia. (C) Total Width (D)
+.005 | -.010
Flange Ref. Dia. (E) Oil Hole Dia. (F) Rec. Shaft Dia.
+/- .0002
Max. Static Cap. (lbs) Basic Dynamic Rating (lbs)
1 YNB-24 0.750 0.500 0.250 0.563 5/8 3/32 0.2497 4,130 1,660
2 YNB-28 0.875 0.500 0.250 0.563 5/8 3/32 0.2497 4,130 1,660
3 YNB-32 1.000 0.625 0.313 0.688 23/32 3/32 0.3122 6,120 2,225
4 YNB-36 1.125 0.625 0.313 0.688 23/32 3/32 0.3122 6,120 2,225
5 YNB-40 1.250 0.750 0.375 0.813 1 3/32 0.3747 8,500 3,930
6 YNB-44 1.375 0.750 0.375 0.813 1 3/32 0.3747 8,500 3,930
7 YNB-48 1.500 0.875 0.438 0.938 1 1/8 3/32 0.4372 11,280 4,840
8 YNB-52 1.625 0.875 0.438 0.938 1 1/8 3/32 0.4372 11,280 4,840
9 YNB-56 1.750 1.000 0.500 1.063 1 1/4 3/32 0.4997 15,840 6,385
10 YNB-60 1.875 1.000 0.500 1.063 1 1/4 3/32 0.4997 15,840 6,385
11 YNB-64 2.000 1.250 0.625 1.313 1 1/2 3/32 0.6247 21,140 8,090
12 YNB-72 2.250 1.250 0.625 1.313 1 1/2 3/32 0.6247 21,140 8,090
13 YNB-80 2.500 1.500 0.750 1.563 1 3/4 1/8 0.7497 32,900 11,720
14 YNB-88 2.750 1.500 0.750 1.563 1 3/4 1/8 0.7497 32,900 11,720
15 YNB-96 3.000 1.750 1.000 1.813 2 1/4 1/8 0.9996 49,820 15,720
16 YNB-104 3.250 1.750 1.000 1.813 2 1/4 1/8 0.9996 49,820 15,720
17 YNB-112 3.500 2.000 1.125 2.063 2 7/16 1/8 1.1246 63,250 22,800
18 YNB-128 4.000 2.250 1.250 2.313 2 15/16 1/8 1.2496 89,540 29,985
Part Number
Roller OD (A)
+.000 | -.005
Roller Width (B)
+.000 | -.005
Bore Dia. (C)
Total Width (D)
+.005 | -.010
Flange Ref. Dia. (E)
Oil Hole Dia. (F)
Rec. Shaft Dia.
+/- .0002
Max. Static Cap. (lbs)
Basic Dynamic Rating (lbs)
Documentation
Contact the supplier
Carter Manufacturing Manufacturer of high precision bearings for both standard and specialized applications
Carter Manufacturing Company Inc.
Users Who Downloaded This Product Also Downloaded
Page