1

Standard - Cam Follower, Concentric, Hex - Unsealed Cylindrical

Manufacturer Carter Manufacturing
Description Carter Bearings - Standard - Part Number: CNB-16-NB
Part Number CNB-16-NB
Product selection
Selector Part Number Roller OD (A)
+.000 | -.005
Roller Width (B)
+.000 | -.005
Stud Dia. (C) Stud Length (D)
+/- .010
Min. Thread Length (E) Thread Class (F) Oil Hole Center (G) Oil Hole Dia. (H) Lube Fitting Size (J) Min. Boss Dia. Rec. Bore
+.0005 | -.0000
Rec. Torque (in lbs) Dynamic Thrust Load Rating Max. Static Cap. (lbs) Basic Dynamic Rating (lbs)
1 CNB-16-NB 0.500 0.344 0.190 0.500 0.250 10-32 1/8 19/64 0.190 15 12,000 20,000 14,270
2 CNB-16-B 0.500 0.375 0.190 0.625 0.250 10-32 1/8 19/64 0.190 15 720 620
3 CNB-20-NB 0.625 0.406 0.250 0.625 0.312 1/4-28 1/8 23/64 0.250 35 1,085 930
4 CNB-20-B 0.625 0.438 0.250 0.750 0.312 1/4-28 1/8 23/64 0.250 35 1,215 995
5 CNB-22-B 0.688 0.438 0.250 0.750 0.312 1/4-28 1/8 23/64 0.250 35 1,215 995
6 CNB-24-B 0.750 0.500 0.375 0.875 0.375 3/8-24 1/4 3/32 3/16 1/2 0.375 95 1,215 955
7 CNB-28-B 0.875 0.500 0.375 0.875 0.375 3/8-24 1/4 3/32 3/16 1/2 0.375 95 2,065 1,660
8 CNB-32-B 1.000 0.625 0.438 1.000 0.500 7/16-20 1/4 3/32 3/16 41/64 0.438 250 2,065 1,660
9 CNB-36-B 1.125 0.625 0.438 1.000 0.500 7/16-20 1/4 3/32 3/16 41/64 0.438 250 3,060 2,225
10 CNB-40-B 1.250 0.750 0.500 1.250 0.625 1/2-20 5/16 3/32 3/16 49/64 0.500 350 3,060 2,225
11 CNB-44-B 1.375 0.750 0.500 1.250 0.625 1/2-20 5/16 3/32 3/16 49/64 0.500 350 4,250 3,930
12 CNB-48-B 1.500 0.875 0.625 1.500 0.750 5/8-18 3/8 3/32 3/16 57/64 0.625 650 4,250 3,930
13 CNB-52-B 1.625 0.875 0.625 1.500 0.750 5/8-18 3/8 3/32 3/16 57/64 0.625 650 5,640 4,840
14 CNB-56-B 1.750 1.000 0.750 1.750 0.875 3/4-16 7/16 3/32 3/16 1 3/64 0.750 1,250 5,640 4,840
15 CNB-60-B 1.875 1.000 0.750 1.750 0.875 3/4-16 7/16 3/32 3/16 1 3/64 0.750 1,250 7,920 6,385
16 CNB-64-B 2.000 1.250 0.875 2.000 1.000 7/8-14 1/2 1/8 3/16 1 13/64 0.875 1,500 7,920 6,385
17 CNB-72-B 2.250 1.250 0.875 2.000 1.000 7/8-14 1/2 1/8 3/16 1 13/64 0.875 1,500 10,570 8,090
18 CNB-80-B 2.500 1.500 1.000 2.250 1.125 1-14 9/16 1/8 3/16 1 5/16 1.000 2,250 10,570 8,090
19 CNB-88-B 2.750 1.500 1.000 2.250 1.125 1-14 9/16 1/8 3/16 1 5/16 1.000 2,250 16,450 11,720
20 CNB-96-B 3.000 1.750 1.250 2.500 1.250 1 1/4-12 5/8 1/8 1/4 1 3/4 1.250 3,450 16,450 11,720
21 CNB-104-B 3.250 1.750 1.250 2.500 1.250 1 1/4-12 5/8 1/8 1/4 1 3/4 1.250 3,450 24,910 15,720
22 CNB-112-B 3.500 2.000 1.375 2.750 1.375 1 3/8-12 11/16 1/8 1/4 1 59/64 1.375 4,200 24,910 15,720
23 CNB-128-B 4.000 2.250 1.500 3.500 1.500 1 1/2-12 3/4 1/8 1/4 2 9/32 1.500 5,000 31,625 22,800
Part Number
Roller OD (A)
+.000 | -.005
Roller Width (B)
+.000 | -.005
Stud Dia. (C)
Stud Length (D)
+/- .010
Min. Thread Length (E)
Thread Class (F)
Oil Hole Center (G)
Oil Hole Dia. (H)
Lube Fitting Size (J)
Min. Boss Dia.
Rec. Bore
+.0005 | -.0000
Rec. Torque (in lbs)
Dynamic Thrust Load Rating
Max. Static Cap. (lbs)
Basic Dynamic Rating (lbs)
Documentation
Contact the supplier
Carter Manufacturing Manufacturer of high precision bearings for both standard and specialized applications
Carter Manufacturing Company Inc.
Users Who Downloaded This Product Also Downloaded
Page