1

Standard - Cam Follower, Eccentric, Hex - Sealed Crowned

Manufacturer Carter Manufacturing
Description Carter Bearings - Standard - Part Number: CCNBE-16-NSB
Part Number CCNBE-16-NSB
Product selection
Selector Part Number Roller OD (A)
+.000 | -.005
Roller Width (B)
+.000 | -.005
Stud Length (D)
+/- .010
Min. Thread Length (E) Thread Class (F) Lube Fitting Size (J) Bushing Length (L) Bushing Dia. (M)
+/- .001
Eccentric Offset (N) Min. Boss Dia. Rec. Bore
+.0005 | -.0000
Rec. Torque (in lbs) Max. Static Cap. (lbs) Basic Dynamic Rating (lbs)
1 CCNBE-16-NSB 0.500 0.344 0.500 0.250 10-32 1/8 0.375 0.250 0.010 19/64 0.253 15 790 680
2 CCNBE-16-SB 0.500 0.375 0.625 0.250 10-32 1/8 0.375 0.250 0.010 19/64 0.253 15 790 680
3 CCNBE-20-NSB 0.625 0.406 0.625 0.312 1/4-28 1/8 0.437 0.375 0.015 23/64 0.378 35 1,215 995
4 CCNBE-20-SB 0.625 0.438 0.750 0.312 1/4-28 1/8 0.437 0.375 0.015 23/64 0.378 35 1,215 995
5 CCNBE-22-SB 0.688 0.438 0.750 0.312 1/4-28 1/8 0.437 0.375 0.015 23/64 0.378 35 1,215 955
6 CCNBE-24-SB 0.750 0.500 0.875 0.375 3/8-24 3/16 0.500 0.500 0.015 1/2 0.503 95 2,065 1,660
7 CCNBE-28-SB 0.875 0.500 0.875 0.375 3/8-24 3/16 0.500 0.500 0.015 1/2 0.503 95 2,065 1,660
8 CCNBE-32-SB 1.000 0.625 1.000 0.500 7/16-20 3/16 0.500 0.625 0.030 41/64 0.628 250 3,060 2,225
9 CCNBE-36-SB 1.125 0.625 1.000 0.500 7/16-20 3/16 0.500 0.625 0.030 41/64 0.628 250 3,060 2,225
10 CCNBE-40-SB 1.250 0.750 1.250 0.625 1/2-20 3/16 0.625 0.687 0.030 49/64 0.690 350 4,250 3,930
11 CCNBE-44-SB 1.375 0.750 1.250 0.625 1/2-20 3/16 0.625 0.687 0.030 49/64 0.690 350 4,250 3,930
12 CCNBE-48-SB 1.500 0.875 1.500 0.750 5/8-18 3/16 0.750 0.875 0.030 57/64 0.878 650 5,640 4,840
13 CCNBE-52-SB 1.625 0.875 1.500 0.750 5/8-18 3/16 0.750 0.875 0.030 57/64 0.878 650 5,640 4,840
14 CCNBE-56-SB 1.750 1.000 1.750 0.875 3/4-16 3/16 0.875 1.000 0.030 1 3/64 1.003 1,250 7,920 6,385
15 CCNBE-60-SB 1.875 1.000 1.750 0.875 3/4-16 3/16 0.875 1.000 0.030 1 3/64 1.003 1,250 7,920 6,385
16 CCNBE-64-SB 2.000 1.250 2.000 1.000 7/8-14 3/16 1.000 1.187 0.030 1 13/64 1.190 1,500 10,570 8,090
17 CCNBE-72-SB 2.250 1.250 2.000 1.000 7/8-14 3/16 1.000 1.187 0.030 1 13/64 1.190 1,500 10,570 8,090
18 CCNBE-80-SB 2.500 1.500 2.250 1.125 1-14 3/16 1.125 1.375 0.030 1 5/16 1.378 2,250 16,450 11,720
19 CCNBE-88-SB 2.750 1.500 2.250 1.125 1-14 3/16 1.125 1.375 0.030 1 5/16 1.378 2,250 16,450 11,720
20 CCNBE-96-SB 3.000 1.750 2.500 1.250 1 1/4-12 1/4 1.250 1.750 0.060 1 3/4 1.753 3,450 24,910 15,720
21 CCNBE-104-SB 3.250 1.750 2.500 1.250 1 1/4-12 1/4 1.250 1.750 0.060 1 3/4 1.753 3,450 24,910 15,720
22 CCNBE-112-SB 3.500 2.000 2.750 1.375 1 3/8-12 1/4 1.375 1.812 0.060 1 59/64 1.815 4,200 31,625 22,800
23 CCNBE-128-SB 4.000 2.250 3.500 1.500 1 1/2-12 1/4 2.000 2.000 0.060 2 9/32 2.003 5,000 44,770 29,985
Part Number
Roller OD (A)
+.000 | -.005
Roller Width (B)
+.000 | -.005
Stud Length (D)
+/- .010
Min. Thread Length (E)
Thread Class (F)
Lube Fitting Size (J)
Bushing Length (L)
Bushing Dia. (M)
+/- .001
Eccentric Offset (N)
Min. Boss Dia.
Rec. Bore
+.0005 | -.0000
Rec. Torque (in lbs)
Max. Static Cap. (lbs)
Basic Dynamic Rating (lbs)
Documentation
Contact the supplier
Carter Manufacturing Manufacturer of high precision bearings for both standard and specialized applications
Carter Manufacturing Company Inc.
Users Who Downloaded This Product Also Downloaded
Page